Skip to main content
Renesas Electronics Corporation

Features

  • Small and long creepage distance (8.2mm, LSSOP)
  • High current transfer ratio (CTR = 300% MIN. at IF = 50μA)
  • Operating ambient temperature (115 °C MAX.)
  • High isolation voltage (BV = 5000Vrms)
  • Embossed tape product:
    RV1S2251ACCSP-10Yx#KC0: 3500 pcs/reel
  • Pb-free product
  • Safety standard
    • UL: UL1577, Double protection
    • CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    • CQC: GB4943.1-2022, Reinforced insulation
    • VDE: DIN EN 60747-5-5 (Option)

Description

The RV1S2251A is an optically coupled isolator in an LSSOP package containing an AlGaAs LED on the input side and an NPN silicon phototransistor on the output side. This LSSOP package is very slim and thin with a long creepage distance (8.2mm). This downsized photocoupler enables high-density surface mounting for various interface circuit layouts.

Parameters

AttributesValue
Channels (#)1
VCEO max (mA)40
IC max (mA)80
Isolation Voltage (Vrms)5000
CTR (min)%300
CTR (Max)%1000
IF at CTR (mA)0.05
VCE at CTR (V)5
SW tr Typ. (µs)85
SW tf Typ. (µs)960
SW ton Typ. (µs)100
SW toff Typ. (µs)1050
Creepage Distance (mm)8.2
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard CQC (GB4943.1)Approved

Package Options

Pkg. TypeLead Count (#)
LSSOP4

Application Block Diagrams

AC Drive & General Purpose Inverter System block diagram showing a GaN-based PFC front end, isolated power supplies, MCU control, and IGBT/IPM motor drive for efficient three-phase motor control.
AC Drive & General Purpose Inverter System
This system provides a basic configuration and essential components for AC drives and general purpose (GP) inverters.

Additional Applications

  • Air conditioner
  • Measurement equipment
  • Power supply

Applied Filters: