Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Logic level operation (4 V Gate drive).
  • Built-in the over temperature shut-down circuit.
  • High endurance capability against to the short circuit.
  • Latch type shut down operation (need 0 voltage recovery).
  • Built-in the current limitation circuit.
  • Power supply voltage applies 12 V and 24 V.
  • AEC-Q101 Compliant

Description

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-252 / DPAK
Gate LevelLogic
VDSS (Max) (V)60
ID (A)5
RDS (ON) (Max) @10V (mohm)75
RDS (ON) (Max) @4.5V (mohm)100
Pch (W)30
Series NameThermal FETs

Package Options

Pkg. TypeLead Count (#)
DPAK(S)4

Application Block Diagrams

Advanced Automotive Domain Controller (AADC) Block Diagram
Advanced Automotive Domain Controller (AADC)
Advanced Automotive Domain Controller integrates key systems for smarter and connected vehicles.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
RJF0604JPD-00#J3ActiveAvailableIn StockDPAK(S)1ku | $0.6754#Embossed Tape1YesMALAYSIAJAPAN

Complete Your Design

Explore complementary products to elevate your design

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?