Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: G3M core, Max. 240MHz
  • Voltage: 2.7V to 5.5V
  • Package: 272 to 484-pin BGA, 176-pin LFQFP
  • Memory: SRAM Max. 512KB, Program Flash Max. 5MB
  • Stepping motor controller/driver with zero point detection
  • Sound generator
  • Display controller
  • JPEG decoder
  • Warping Engine
  • Max. 3.1Mbyte Video RAM with RAM wrapper
  • PWM: PWM Output x 72
  • Analog function: 12-bit A/D Converter (ch) x Max. 20
  • On-chip Oscillator Freq. (MHz): 8 MHz, Low Speed: 240 kHz
  • Others: PLL, RTC, Power-On Reset

Description

The RH850/D1M microcontroller has up to 5 MB embedded flash, 3.5 MB embedded RAM and dedicated features for instrument clusters with middle or high level 2D drawing. Therefore it integrates stepping motor controller/driver, sound generator, a 2D GPU, Sprite Engine, JPEG Unit, HUD Warping Engine and the Video RAM with RAM Wrapper. Furthermore it supports an external memory interface up to DDR2.

Some documents can be released under NDA.

  • Security documentation - Please contact your local sales/FAE team to help with the NDA process and request access to the security documents for you. Alternatively, submit a support ticket.
  • RH850/D1x Group User’s Manual: Hardware Video Output Warping Engine (VOWE) - Request Document
  • Functional Safety documentation - Request Documents

Parameters

AttributesValue
Main CPUG3M
Program Memory (KB)3840, 4096, 5120
RAM (KB)2115.2, 2985.6, 3702.4
Supply Voltage (V)2.7 - 5.5
I/O Ports126, 127, 159, 199
Temp. Range (°C)-40 to +150
Ethernet speedYes
Ethernet (ch)1
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)4
SPI (ch)6
I2C (#)2
CAN (ch)3
CAN-FD (ch)0, 16
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)7
16-Bit Timer (ch) (#)48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)16, 20
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionYes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
BGA27221 x 21 x 2.12721
BGA37623 x 23 x 1.313761
BGA48427 x 27 x 1.754841
QFP176—1760.5
QFP17624 x 24 x 1.71760.5

Application Block Diagrams

Waste Collection Fleet Management System Block Diagram
Waste Collection Fleet Management System
Smart waste management system boosts efficiency with weight tracking, route optimization, and real-time monitoring.
Low-Cost TFT Instrument Cluster with Telematics Block Diagram
Low-Cost TFT Instrument Cluster with Telematics
Instrument cluster design with telematics, Bluetooth LE, Wi-Fi mirroring, and HD camera support.
Low-Cost Digital Instrument Cluster Block Diagram
Low-Cost Digital Instrument Cluster
Low-cost digital cluster and HVAC display design with scalable graphics and fast-boot support.

Additional Applications

  • Instrument Cluster

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageFamily NameSeries NameGroup NameCPU ArchitectureMain CPUBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)I/O PortsDMAC or DTCWatchdog Timer (ch)Temp. Range (°C)LVD or PVDOperating Freq (Max) (MHz)Ethernet speedEthernet (ch)EtherCat (ch) (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)PWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionPkg. Dimensions (mm)Pitch (mm)
R7F701404EAFBActiveN/AOut of StockQFP176RH850RH850/D1xD1MRH850G3M323840KB64KB2115.2KB176#2.7 - 5.5126Yes1-40 to +150No160MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#0316NoNo4#00748#0No0No00160000000000No0NoNoNoNo2chYes0.5mm
R7F701405EAFBActiveN/AOut of StockQFP176RH850RH850/D1xD1MRH850G3M325120KB64KB2115.2KB176#2.7 - 5.5126Yes1-40 to +150No160MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#0316NoNo4#00748#0No0No00160000000000No0NoNoNoNo2chYes0.5mm
R7F701406EABGActiveN/AOut of StockBGARH850RH850/D1xD1MRH850G3M323840KB64KB2115.2KB272#2.7 - 5.5126Yes1-40 to +150No200MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#0316NoNo4#00748#0No0No00160000000000No0NoNoNoNo2chYes21 x 21 x 2.11mm
R7F701407EABGActiveN/AOut of StockBGARH850RH850/D1xD1MRH850G3M325120KB64KB2115.2KB272#2.7 - 5.5126Yes1-40 to +150No200MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#030NoNo4#00748#0No0No00160000000000No0NoNoNoNo2chYes21 x 21 x 2.11mm
R7F701408EABGActiveN/AOut of StockBGARH850RH850/D1xD1MRH850G3M323840KB64KB3702.4KB376#2.7 - 5.5159Yes1-40 to +150No240MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#030NoNo4#00748#0No0No00200000000000No0NoNoNoNo2chYes23 x 23 x 1.311mm
R7F701410EABGActiveN/AOut of StockBGARH850RH850/D1xD1MRH850G3M325120KB64KB3702.4KB376#2.7 - 5.5159Yes1-40 to +150No240MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#030NoNo4#00748#0No0No00200000000000No0NoNoNoNo2chYes23 x 23 x 1.311mm
R7F701411EABGActiveN/AOut of StockBGARH850RH850/D1xD1MRH850G3M323840KB64KB3702.4KB484#2.7 - 5.5199Yes1-40 to +150No240MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#030NoNo4#00748#0No0No00200000000000No0NoNoNoNo2chYes27 x 27 x 1.751mm
R7F701412EABGActiveN/AOut of StockBGARH850RH850/D1xD1MRH850G3M325120KB64KB3702.4KB484#2.7 - 5.5199Yes1-40 to +150No240MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#030NoNo4#00748#0No0No00200000000000No0NoNoNoNo2chYes27 x 27 x 1.751mm
R7F701428EABGActiveN/AOut of StockBGARH850RH850/D1xD1MRH850G3M323840KB64KB3702.4KB376#2.7 - 5.5159Yes1-40 to +150No240MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#030NoNo4#00748#0No0No00200000000000No0NoNoNoNo2chYes23 x 23 x 1.311mm
R7F701430EABGActiveN/AOut of StockBGARH850RH850/D1xD1MRH850G3M325120KB64KB3702.4KB376#2.7 - 5.5159Yes1-40 to +150No240MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#030NoNo4#00748#0No0No00200000000000No0NoNoNoNo2chYes23 x 23 x 1.311mm
R7F701431EABGActiveN/AOut of StockBGARH850RH850/D1xD1MRH850G3M323840KB64KB3702.4KB484#2.7 - 5.5199Yes1-40 to +150No240MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#030NoNo4#00748#0No0No00200000000000No0NoNoNoNo2chYes27 x 27 x 1.751mm
R7F701432EABGActiveN/AOut of StockBGARH850RH850/D1xD1MRH850G3M325120KB64KB3702.4KB484#2.7 - 5.5199Yes1-40 to +150No240MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#030NoNo4#00748#0No0No00200000000000No0NoNoNoNo2chYes27 x 27 x 1.751mm
R7F701441EABGActiveN/AOut of StockBGARH850RH850/D1xD1MRH850G3M324096KB64KB2985.6KB272#2.7 - 5.5127Yes1-40 to +150No240MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#030NoNo4#00748#0No0No00160000000000No0NoNoNoNo2chYes21 x 21 x 2.11mm
R7F701442EAFBActiveN/AOut of StockLFQFPRH850RH850/D1xD1MRH850G3M324096KB64KB2115.2KB176#2.7 - 5.5127Yes1-40 to +150No160MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#030NoNo4#00748#0No0No00160000000000No0NoNoNoNo2chYes24 x 24 x 1.70.5mm
R7F701461EABGActiveN/AOut of StockBGARH850RH850/D1xD1MRH850G3M324096KB64KB2985.6KB272#2.7 - 5.5127Yes1-40 to +150No240MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#030NoNo4#00748#0No0No00160000000000No0NoNoNoNo2chYes21 x 21 x 2.11mm
R7F701462EAFBActiveN/AOut of StockLFQFPRH850RH850/D1xD1MRH850G3M324096KB64KB2115.2KB176#2.7 - 5.5127Yes1-40 to +150No160MHzYes1ch0( 0 / 0 )( 0 / 0 )( 0 / 0 )No46002#030NoNo4#00748#0No0No00160000000000No0NoNoNoNo2chYes24 x 24 x 1.70.5mm
R7F701424EAFBObsoleteN/AOut of StockQFP176RH850RH850/D1xD1MRH850G3M323840KB64KB512KB176#2.7 - 5.5126Yes1-40 to +150No160MHzYes00( 0 / 0 )( 0 / 0 )( 0 / 0 )No4002#030NoNo00748#0No0Yes00160000000000No0NoNoNoNo2chYes24 x 24 x 1.70.5mm
R7F701425EAFBObsoleteN/AOut of StockQFP176RH850RH850/D1xD1MRH850G3M325120KB64KB512KB176#2.7 - 5.5126Yes1-40 to +150No160MHzYes00( 0 / 0 )( 0 / 0 )( 0 / 0 )No4002#030NoNo00748#0No0Yes00160000000000No0NoNoNoNo2chYes24 x 24 x 1.70.5mm
R7F701426EABGObsoleteN/AOut of StockBGARH850RH850/D1xD1MRH850G3M323840KB64KB512KB272#2.7 - 5.5126Yes1-40 to +150No160MHzYes00( 0 / 0 )( 0 / 0 )( 0 / 0 )No4002#030NoNo00748#0No0Yes00160000000000No0NoNoNoNo2chYes21 x 21 x 2.11mm
R7F701427EABGObsoleteN/AOut of StockBGARH850RH850/D1xD1MRH850G3M325120KB64KB512KB272#2.7 - 5.5126Yes1-40 to +150No160MHzYes00( 0 / 0 )( 0 / 0 )( 0 / 0 )No4002#030NoNo00748#0No0Yes00160000000000No0NoNoNoNo2chYes21 x 21 x 2.11mm

Complete Your Design

Explore complementary products to elevate your design

Partner Boards & Kits

Connectivity Module

CAN Bus J1939 Bridge (for Heavy-Duty)

Provides a high-performance communication bridge for heavy-duty commercial vehicles. Enables seamless data acquisition and translation from the Controller Area Network (CAN) J1939 protocol to telematics systems. Supports Fleet Management System (FMS) data standards to monitor vehicle diagnostics, fuel consumption, and environmental metrics. Designed to assist fleet operators in achieving ESG goals through precise carbon emission tracking and real-time vehicle status monitoring. The solution simplifies the integration of complex J1939 data into cloud-based management platforms.
SwiSys Co., Ltd.
Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).
Development

eStorm-C2 10 Inch Instrument Cluster Design Based on RH850

A powerful development platform engineered for automotive instrument clusters, the eStorm-C2 by Embien features a 10-inch display and industry-leading Renesas RH850 MCU, delivering exceptional connectivity and advanced graphical performance. Leveraging Embien's decade of automotive design expertise, it offers a reliable, industrial-grade foundation. Combined with the Sparklet GUI library, the eStorm-C2 serves as a complete, all-in-one solution for prototyping next-generation digital cockpits and instrument cluster interfaces.
RH850/D1M
Other

Traction Inverter/Motor Controller

EV traction inverter platform based on the Renesas RH850. Provides efficient motor control for ACIM, BLDC, and PMSM applications. Enables high-performance operation with integrated intelligent power modules (IPM), patented thermal management stack, and advanced protection features. Supports CAN and RS-485 communication and multiple feedback interfaces, including hall sensors and encoders. Delivers compact design, high reliability, and scalable performance for EV powertrains.
iVP Semiconductor