| CAD Model: | View CAD Model |
| Pkg. Type: | BGA484 |
| Pkg. Code: | pkg_11598 |
| Lead Count (#): | 484 |
| Pkg. Dimensions (mm): | 27 x 27 x 1.75 |
| Pitch (mm): | 1 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0025 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
| Family Name | RH850 |
| Series Name | RH850/D1x |
| Group Name | D1M |
| CPU Architecture | RH850 |
| Main CPU | G3M |
| Bit Length | 32 |
| Program Memory (KB) | 3840 |
| Data Flash (KB) | 64 |
| RAM (KB) | 3702.4 |
| Lead Count (#) | 484 |
| Supply Voltage (V) | 2.7 - 5.5 |
| I/O Ports | 199 |
| DMAC or DTC | Yes |
| Watchdog Timer (ch) | 1 |
| Temp. Range (°C) | -40 to +150 |
| LVD or PVD | No |
| Operating Freq (Max) (MHz) | 240 |
| Ethernet speed | Yes |
| Ethernet (ch) | 1 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 4 |
| SPI (ch) | 6 |
| QSPI (ch) | 0 |
| OSPI (ch) | 0 |
| I2C (#) | 2 |
| I3C (ch) | 0 |
| CAN (ch) | 3 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| IrDA | No |
| LIN (#) | 4 |
| SDHI (ch) | 0 |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 7 |
| 16-Bit Timer (ch) (#) | 48 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| RTC | No |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 20 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | No |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 2 |
| Security & Encryption | Yes |
| Pkg. Dimensions (mm) | 27 x 27 x 1.75 |
| Pitch (mm) | 1 |
| 12-Bit Timer (ch) | 0 |
| 32-Bit High Res Timer (ch) | 0 |
| ADC | 20 |
| Advanced Features | HMI |
| Asynchronous General Purpose Timer (ch) | 0 |
| Bit Size | 32 |
| CPU | G3M |
| DMA | Yes |
| DTC (ch) | 0 |
| Ethernet | Yes |
| External Interrupt Pins (#) | 11 |
| Family Name | RH850 |
| Group Name | D1M |
| High-Speed Analog Comparator (ch) | 0 |
| Highest ASIL Level | ASIL-B |
| Human Machine Interface | Display Function |
| I / O Supply (V) | 3.3 |
| Length (mm) | 27 |
| Low-Power Analog Comparator (ch) | 0 |
| Number of core (Main + Checker) | 1 + 0 |
| Pkg. Type | BGA484 |
| SPI (#) | 6 |
| Standby Mode | Yes |
| Timer | 16-bit x 48-ch, 32-bit x 7-ch |
| USBFS (ch) | 0 |
| USBHS (ch) | 0 |
| Width (mm) | 27 |
The RH850/D1M microcontroller has up to 5 MB embedded flash, 3.5 MB embedded RAM and dedicated features for instrument clusters with middle or high level 2D drawing. Therefore it integrates stepping motor controller/driver, sound generator, a 2D GPU, Sprite Engine, JPEG Unit, HUD Warping Engine and the Video RAM with RAM Wrapper. Furthermore it supports an external memory interface up to DDR2.
Some documents can be released under NDA.