Skip to main content
Renesas Electronics Corporation

Features

  • Output full range (rail-to-rail output)
  • Absolute maximum ratings
    • Power supply voltage: VDD = -0.1 to +36V
    • Operating ambient temperature range: TA= -40 ˚C to +125 ˚C
  • Electrical characteristics
    • Power supply voltage: VDD = +4.5V to +32V
    • Input offset voltage: VIO ≤ ±9mV
    • Input bias current: IB ≤ (1pA)
    • Supply current (per channel): IDD = 0.7mA Typ.
      1.0mA Max. (@VDD=5.0V TA=-40 ˚C to +125 ˚C)
    • Slew rate: SR = 8V/μs Typ.

Description

The READ4606G is a quad CMOS operational amplifier (op amp) for industrial and consumer equipment. It features a high voltage (36V Max. power supply voltage) and high slew rate (8V/μs Typ.). This IC is an output full-range product with greatly reduced power consumption and input bias current compared to bipolar products.

Parameters

AttributesValue
Channels (#)4
Temp. Range (°C)-40 to +125
Bandwidth (MHz)6
Gain Min60dB
Offset Voltage (Max) (mV)9
IBIAS (nA)0.001
CMRR (dB)80
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Common Mode Input Voltage Range (V)4.5 - 32
Output Voltage Swing Range (V)VDD-0.3 - VSS+0.3
IS per Amp (mA)0.7
Single Supply Voltage Range (V)4.5 - 32
Slew Rate (V/µs)8
VS (Min) (V)4.5
VS (Max) (V)32
Topology [Rail 1]-
Enable-
Dual Supply Range (V)V+-16V(Max.)
Input Offset Voltage Vio (Max) (mV (±))9
Supply Current Icc/Idd (Max) (mA)0.7
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
TSSOP140.65

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Battery Formation and Testing System Block Diagram
Battery Formation and Testing System
Renesas' 32-bit MCU enables bidirectional power conversion, accurate battery measurement, and control.

Additional Applications

  • Motor Control

Applied Filters: