Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VDSS = 80V
  • Standard-level gate drive voltage: VGS(th) = 2.0V ~ 4.0V
  • Super low on-state resistance: RDS(on) = 3.1mΩ max.
  • ID = 140A
  • Low input capacitance
  • Low thermal resistance
  • 100% Avalanche tested
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBE031N08R1SZN6 N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a 5x6 SO8-FL package. The SO8-FL package features ultra-compact, leadless designs with Wettable Flanks to support enhanced thermal performance, reliability, and ease of assembly.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeSO8-FL 5x6 BSC
Gate LevelStandard
VDSS (Max) (V)80
ID (A)140
RDS (ON) (Max) @10V (mohm)3.1
Pch (W)140
Ciss (Typical) (pF)5400
Qg typ (nC)76
Series NameREXFET-1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
SO8-FL5.15 x 6.10 x 1.008

Product Comparison

RBE031N08R1SZN6RBA140N08EANS-4UA03RBE024N08R1SZN6RBE056N08R1SZN6
VDSS (Max) (V)80808080
RDS (ON) (Max) @10V (mohm)3.13.12.45.6
ID (A)14014017590
Standard Pkg. TypeSO8-FL 5x6 BSCSO8-FL 5x6 BSCSO8-FL 5x6 BSCSO8-FL 5x6 BSC
Qualification LevelIndustrialAutomotiveIndustrialIndustrial

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.

Additional Applications

  • Motor control
  • Data center
  • Energy infrastructure
  • Industrial automation
  • DC/DC power conversion
  • Power tools
  • Robotics

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
RBE031N08R1SZN6#HB0ActiveAvailableOut of StockRoHS:EN
RoHS:JA
SO8-FL1ku | $0.6598#Embossed Tape1Yes

Complete Your Design

Explore complementary products to elevate your design