Skip to main content

Features

  • Resolver drive unit
    • Input square wave: 5/10/20kHz, 2.5Vp-p (Max.)
    • Excitation signal output AC voltage: 2.5Vp-p (Max.) Alternating current: 35mAp-p (Max.)
    • Over-temperature detection circuit on-chip
  • Converter part
    • Differential amplifier circuit Variable gain: 2, 4, 8, 16.5X
    • Signal conversion circuit Angle error correction function, internal circuit error correction function
    • Disconnection detection circuit Detect disconnection from the signal amplitude
  • Amplifier circuit unit
    • Differential amplifier circuit 2ch (differential input support), variable gain: 10, 25X, for motor control current detection
  • Control
    • Communication function SPI interface (Max. 1MHz)
    • Operating frequency 4 MHz
  • Conversion error: ±0.2 degrees
  • Supply voltage: VDD = 4.5-5.5 V, IOVDD = VDD
  • Supply current:Maximum operating current: 20 mA (Typ.) Power save time: 420 μA (Typ.)
  • Operating ambient temperature: -40 ℃ to +105 ℃
  • Package: 48-pin plastic LQFP (7mm x 7mm, 0.5mm pitch)

Supported resolvers

  • VR type 4-phase resolver
  • Voltage detection method
  • Current detection method

Description

The RAA3064002GFP (hereinafter together referred to as “this IC”) is resolver-to-digital converters which are intended for use with single-phase excitation, two-phase output type resolver sensors (angle sensors). The resolver sensor outputs analog signals (electrical angle information) which are proportional to the angle of the mechanical rotation of the resolver. This IC converts these analog signals to digital signals. This IC can be connected to either of two types of resolver sensor.

Parameters

Attributes Value
Min Operating Temperature (°C) -40
Operating Temperature Topr (Max) (°C) 85 - 85
Operating Voltage Range (V) 4.5 - 5.5, 5.5 - 5.5

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
LFQFP 7 x 7 x 1.7 48

Application Block Diagrams

Motor control with resolver block diagram features resolver position control for both stepper motor systems and alternative BLDC motor systems.
Motor Control with Resolver
Resolvers enhance motor control precision, reliability, and reduce costs in stepper and BLDC motor systems.
Resolver motor control system block diagram features an MCU, full-bridge FET drivers, buck regulators and RS-485 transceivers.
Resolver Motor Control for Small Industrial Robots
Compact robotic system offers precise motion control, robust design, and reduced development time.

Applied Filters: