Features
- Typical low-quiescent current: 3.5µA at no load
- Typical shutdown current (SOT23 package): <0.5µA
- Wide input voltage range: up to 40V with 45V line transient tolerance
- Max output current: 150mA
- Output voltage accuracy: ±3% over line, load, and temperature
- Typical dropout voltage: 0.5V at 100mA
- Fixed output voltage options: 5V
- Stable with 2.2µF minimum ceramic output capacitor
- Overcurrent and over-temperature protection
- Junction temperature range: -40 °C to 125 °C
Description
RAA214405 is a low-dropout regulator (LDO) featuring a low-quiescent current and a fixed output voltage of 5V. It can efficiently deliver up to 150mA to a load and has a wide input voltage range of up to 40V. This part is available in SOT23 and SOT89 packages.
Parameters
| Attributes | Value |
|---|---|
| Input Voltage (Min) (V) | 5.5 |
| Input Voltage (Max) (V) | 40 |
| Output Voltage (Min) (V) | 4.85 |
| Output Voltage (Max) (V) | 5.15 |
| Output Current 1 (Max) (A) | 0.15 |
| Drop Out Voltage (Typical) | 760mA @ 150mV |
| Fixed Output Voltage Option | Yes |
| PSRR (db) | 74 |
| Quiescent Current | 3.6 µA |
| Qualification Level | Standard |
Product Comparison
Application Block Diagrams
| Wi-Fi-Connected Furnace Controller Wi-Fi-connected furnace controller with precise sensing, safety compliance, and remote monitoring for modern HVAC systems. |
Additional Applications
- Home automation, IoT, and sensors
- 12V/24V/28V bus voltages
- Metering
- MCU power
- Smoke alarms, gas sensors, and other home-sensing devices
- Wired video doorbells and thermostats
- Gas, electric, and water meters
- Power tools and appliances
Complete Your Design
Explore complementary products to elevate your design
RV1S9160A
High CMR, 15Mbps CMOS Output, Low Forward Current(IF) 3.3V/5V Operation, 5-PIN SOP Photocoupler
Datasheet
ISL3173E
±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers
Datasheet
RX130
Cost-optimized, High Performance 32-bit Microcontroller with Enhanced Touch Key Function and 5V Operation Support
Datasheet
| Part Number | Status | Samples | Longevity | Stock | RoHS | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Enable | Pitch (mm) | Pkg. Dimensions (mm) | Pb (Lead) Free | Pb Free Category | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RAA2144054GP3#JA0 | Active | Available | 2033 Dec | In Stock | RoHS:EN | SOT | 1ku | $0.39 | 5# | Reel | 1 | Yes | 1mm | 2.9 x 1.6 x 0.75 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | MALAYSIA, TAIWAN | JAPAN, TAIWAN |
| RAA2144054GQS#GA0 | Active | Available | 2033 Dec | Out of Stock | RoHS:EN | SOT | 1ku | $0.45 | 3# | Reel | 3 | No | 1.5mm | 4.5 x 4.1 x 1.50 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | MALAYSIA, TAIWAN | JAPAN, TAIWAN |
Complete Your Design
Explore complementary products to elevate your design
RV1S9160A
High CMR, 15Mbps CMOS Output, Low Forward Current(IF) 3.3V/5V Operation, 5-PIN SOP Photocoupler
Datasheet
ISL3173E
±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers
Datasheet
RX130
Cost-optimized, High Performance 32-bit Microcontroller with Enhanced Touch Key Function and 5V Operation Support
Datasheet
Loading
Log in required to subscribe
- DatasheetPDF 1.91 MB R16DS0291EU0100 Rev.1.00 Aug 08, 2023
- DatasheetPDF 1.91 MB R16DS0291EU0100 Rev.1.00 Aug 08, 2023
Recommended Documents (1)
- DatasheetPDF 1.91 MB R16DS0291EU0100 Rev.1.00 Aug 08, 2023
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
RTKA214405DE0020BU
Active
5V Fixed Output Voltage Low Iq Current LDO Regulator Evaluation Board
The RTKA214405DE0020BU evaluation board is a simple platform for evaluating the RAA214405 low-dropout regulator (LDO). It provides a view of the SOT23 and SOT89 packages. To use the board, the user must place jumpers on the input and output associated with the IC. The board contains all the... Read More
Recommended Documents:
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.