Overview
Description
The SLG47011V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping using the SLG47011 programmable mixed-signal matrix IC. It requires the DIP Adapter (SLG4SA-DIP) to use it with the GreenPAK™ Advanced Development Board.
The GreenPAK DIP Adapter is a small PCB that allows users to adapt STQFN packages into a DIP footprint. This 0.43in x 1.84in board uses a 20-pin DIP footprint with 0.3-inch width. Users can also use this adapter for prototyping by making the STQFN-16 package compatible with solder-free breadboards.
The SLG47011 is a programmable mixed-signal matrix IC with analog-to-digital (ADC) conversion and analog features. This highly versatile device allows various mixed-signal functions to be designed within a tiny, low-power, single integrated circuit.
Features
- Simplifies prototyping of SMT ICs
- Optional VDD LED indicator
- Decoupling capacitor included
- Optional I²C pull-up resistors
- Low-cost option