Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SLG47011V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping using the SLG47011 programmable mixed-signal matrix IC. It requires the DIP Adapter (SLG4SA-DIP) to use it with the GreenPAK™ Advanced Development Board.

The GreenPAK DIP Adapter is a small PCB that allows users to adapt STQFN packages into a DIP footprint. This 0.43in x 1.84in board uses a 20-pin DIP footprint with 0.3-inch width. Users can also use this adapter for prototyping by making the STQFN-16 package compatible with solder-free breadboards.

The SLG47011 is a programmable mixed-signal matrix IC with analog-to-digital (ADC) conversion and analog features. This highly versatile device allows various mixed-signal functions to be designed within a tiny, low-power, single integrated circuit.

Features

  • Simplifies prototyping of SMT ICs
  • Optional VDD LED indicator
  • Decoupling capacitor included
  • Optional I²C pull-up resistors
  • Low-cost option

Applications

Type Title Date
Quick Start Guide PDF 337 KB
Manual - Development Tools PDF 1.50 MB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG47011V-DIPActiveIn Stock1u | $4N/AYesEAR998473.30.1180

Support Communities

  1. SLG47011V does not respond

    ... should avoid smoke to leave the room. Attempt in software to connect leads to "The chip is either absent or positioned incorrectly.". * Same result with SLG47011V-DIP board. It has no way to connect GPSD directly but I used some dupont wires. Same error message. Unsure how to encourage SLG47011V ...

    Jan 26, 2025