Applied Filters:
38 of 38 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Function
Application
Pkg. Type
Lead Count (#)
Output Power Max (W)
Switching Frequency (KHz)
No Load Power (mW)
Cable Drop Comp (mV)
Optimal VIN (V)
Stages
Dim Range (Min) (%)
Dim Range (Max) (%)
Dimming Frequency (Hz)
Controller / Integrated
Key Features
Protection Features
Peak Efficiency (%)
Dimmer Functions Supported
Pass Device
Power Factor Correction
LED Current Accuracy (%)
Output Power (Min) (W)
Digital Two-Stage Combo Boost PFC and High-Voltage Buck Controller for High PF, Low THD Dimmable Lighting Solutions in Industrial Applications to 250W
Active
—
Not Available
Dimmable
Solid State Lighting
SOIC-14
14
250
200
—
—
85 - 305
Two-Stage
0.0625
100
—
Controller
0.0625% Dimming Resolution, DALI-2 Compliant, PFC Boost + Dimmable Buck
IOVP, OTP, OVP, PCL/OCP, PFC-OLP, SRSC
93
0-10V, Analog Dimming, PWM Dimming
FET
>0.95
3
5
Digital Two-Stage Combo Boost PFC and Flyback Controller for High PF, Low THD Dimmable Lighting Solutions in Industrial Applications to 150W
Active
—
Not Available
Dimmable
Solid State Lighting
SOIC-14
14
150
200
—
—
85 - 305
Two-Stage
0.0625
100
—
Controller
0.0625% Dimming Resolution, DALI-2 Compliant, PFC Boost + Dimmable Flyback
IOVP, OTP, OVP, PCL/OCP, PFC-OLP, SRSC
92
0-10V, Analog Dimming, PWM Dimming
FET
>0.95
3
5
Power Factor Boost Controller for Solid State Lighting Solutions up to 250W
Active
—
Samples Available
Non-Dimmable
Solid State Lighting
SOT23-6L
6
250
300
150
—
90 - 305
Single-Stage
—
—
—
Controller
Configurable DC Bus Voltage, High-Power Boost PFC Front-End Controller, Opt and more...
INPUT OVP, IUVP, Loop-open, OCP, OTP, OVP, PCL, SRSC
—
—
FET
>0.9
—
3
Digital Offline 40W PWM Controller with PrimAccurate™ Primary-Side Control for LED Driving
Active
—
Samples Available
Non-Dimmable
Solid State Lighting
SOIC-8-EP
8
40
130
300
—
90 - 277
Single-Stage
—
—
—
Controller
EZ-EMI, Flickerless, PrimAccurate
IUVP, OTP-OVP, OVP, PCL/OCP, SRSC
85
No Dimmer Support
FET
<0.7
5
3
Single-Stage, 45W, Non-Dimmable Offline Flyback LED Driver with High PF and Low Ripple
Active
—
Samples Available
Non-Dimmable
Solid State Lighting
SOT23-6L
6
45
72
100
—
90 - 277
Single-Stage
—
—
—
Controller
EZ-EMI, PrimAccurate
External NTC OTP, IOVP, Internal OTP, OVP, PCL/OCP, SRSC
—
No Dimmer Support
FET
>0.95
5
3
Flickerless™, Non-Dimmable 45W Solid-State Lighting LED Driver with High PF (>0.95), Low THD (<10%) and Low Output Ripple (<5%) (Two-Stage)
Active
—
Samples Available
Non-Dimmable
Solid State Lighting
SOIC-14
14
45
200
300
—
120 - 277
Two-Stage
1
100
—
Controller
EZ-EMI, Flickerless, PrimAccurate
IOVP, OTP, OVP, PCL/OCP, SRSC, UVLO
85
No Dimmer Support
FET
>0.95
5
10
Single-Stage, 45W, Non-Dimmable Offline Buck SSL LED Driver with High Power Factor and Low Ripple
Active
—
Samples Available
Non-Dimmable
Solid State Lighting
SOT23-6L
6
45
72
100
—
90 - 277
Single-Stage
—
—
—
Controller
EZ-EMI, PrimAccurate
IOVP, Internal OTP, OVP, PCL/OCP, SRSC
90
No Dimmer Support
FET
>0.95
5
3
Single-Stage, 10W Offline SSL LED Driver with High Power Factor and Low Ripple
Active
—
Samples Available
Non-Dimmable
Solid State Lighting
SOT23-6L
6
10, 13
72
100
—
90 - 264
Single-Stage
—
—
—
Controller
EZ-EMI, PrimAccurate
IOVP, OTP, OVP, PCL/OCP, SRSC
—
No Dimmer Support
BJT
>0.9
5
1, 3
Digital Constant-Voltage Offline PWM Controller with Power Factor Correction for 100W+ Applications
Active
—
Samples Available
Non-Dimmable
Adapters, Chargers, Monitor Power Supplies, Multi-port high-power USB-PD Hu and more...
SOT23-6L
6
100
90 - 120
200
—
90 - 277
Single-Stage
—
—
—
Controller
Constant Voltage Control, PrimAccurate
OCP, OTP, OVP, UVLO
—
No Dimmer Support
FET
>0.9
—
3
Flickerless™ Two-Stage Non-Dimmable Digital AC/DC SSL LED Driver for Commercial Lighting up to 120W
Active
—
Samples Available
Non-Dimmable
Solid State Lighting
SOIC-14
14
120
200
300
—
120 - 277
Two-Stage
—
—
—
Controller
Flickerless, PrimAccurate
IOVP, OTP, OVP, PCL/OCP, SRSC, UVLO
—
No Dimmer Support
FET
>0.95
5
5
Power Factor Correction Flyback Controller for Front-End Power Conversion in Commercial SSL Lighting
Active
—
Samples Available
Non-Dimmable
Adapters, Chargers, Monitor Power Supplies, Solid State Lighting, TV Power and more...
SOT23-6L
6
100
300
150
—
90 - 305
Single-Stage
—
—
—
Controller
High-Power Boost PFC Front-End Controller, Optimized for 1-Stage or 2-Stage and more...
IUVP, Input OVP, Loop-open, OCP, OTP, OVP, PCL, SRSC
—
—
FET
>0.9
—
3
Power Factor Correction Flyback Controller for Front-End Power Conversion in Commercial SSL Lighting
Active
1ku | $0.80
Samples Available
Non-Dimmable
Adapters, Chargers, Monitor Power Supplies, Solid State Lighting, TV Power and more...
SOIC-7
7
100
300
150
—
90 - 305
Single-Stage
—
—
—
Controller
High-Power Boost PFC Front-End Controller, Integrated High-Voltage Startup, and more...
IUVP, Input OVP, Loop-open, OCP, OTP, OVP, PCL, SRSC
—
—
FET
>0.9
—
3
High Power Factor, Constant-Voltage Controller with Integrated 650V Power MOSFET
Active
—
Samples Available
Non-Dimmable
Solid State Lighting
SOIC-7
7
8
120
—
—
90 - 264
Single-Stage Constant Voltage
—
—
—
Controller
Optimized for High PF, PrimAccurate
IUVP, OTP, OVP, PCL/OCP
—
No Dimmer Support
—
>0.9
—
3
40W Integrated MOSFET Second-Stage 65V Buck LED Driver with Dialog’s Flicker-Free True DC Dimming Technology for Commercial Lighting
Active
—
Not Available
Dimmable
Solid State Lighting
SO-10 Batwing
10
40
400
—
—
0 - 65
Single-Stage
0.0625
100
—
Integrated
0.0625% Dimming Resolution, DALI-2 Compliant, High-Resolution Second-Stage and more...
Input OVP, OCP, OSP, OTP, UVLO
—
0-10V, Analog Dimming, PWM Dimming
FET (integrated)
—
3
—
PrimAccurate™ High Power, Off-Line Digital PWM N-Channel MOSFET Controller
Active
—
Samples Available
Non-Dimmable
Adapters, Chargers, Networking, Solid State Lighting
SOIC-8
8
40
130, 30 - 130
150
0, 300
90 - 305
Single-Stage
—
—
—
Controller
EZ-EMI, PrimAccurate
IUVP, OTP-OVP, OVP, PCL/OCP, SRSC
—
No Dimmer Support
FET
—
—
1, 10
AccuSwitch™ Off-Line Digital PWM Converter with 800V Bipolar Power Transistor
Active
—
Samples Available
Non-Dimmable
Adapters, Chargers, Home Appliances, Smart Meters, Solid State Lighting
SOIC-7
7
5
64
30
—
—
—
—
—
—
Integrated
AccuSwitch, EZ-EMI, PrimAccurate
IUVP, OTP, OVP, PCL/OCP, SRSC
—
—
BJT
—
—
1
Dimmable Single-Stage Digital LED Driver for 45W SSL Bulb Applications
Active
—
Samples Available
Dimmable
Solid State Lighting
SOIC-8
8
45
90
300
—
90 - 130
Single-Stage
1
100
—
Controller
EZ-EMI, Flickerless, PrimAccurate
IOVP, OTP, OVP, PCL/OCP, SRSC, UVLO
82
Leading Edge, No Dimmer Support, Trailing Edge
FET
>0.92
5
10
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Function
Enabled
Function
Application
Enabled
Application
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
Output Power Max (W)
Enabled
Output Power Max (W)
Switching Frequency (KHz)
Enabled
Switching Frequency (KHz)
No Load Power (mW)
Enabled
No Load Power (mW)
Cable Drop Comp (mV)
Enabled
Cable Drop Comp (mV)
Optimal VIN (V)
Enabled
Optimal VIN (V)
Stages
Enabled
Stages
Dim Range (Min) (%)
Enabled
Dim Range (Min) (%)
Dim Range (Max) (%)
Enabled
Dim Range (Max) (%)
Dimming Frequency (Hz)
Enabled
Dimming Frequency (Hz)
Controller / Integrated
Enabled
Controller / Integrated
Key Features
Enabled
Key Features
Protection Features
Enabled
Protection Features
Peak Efficiency (%)
Enabled
Peak Efficiency (%)
Dimmer Functions Supported
Enabled
Dimmer Functions Supported
Pass Device
Enabled
Pass Device
Power Factor Correction
Enabled
Power Factor Correction
LED Current Accuracy (%)
Enabled
LED Current Accuracy (%)
Output Power (Min) (W)
Enabled
Output Power (Min) (W)
to of
Page of
Compare Selected
Compare up to 5 products