Skip to main content
Renesas Electronics Corporation

Features

  • Less than 150mW no-load power consumption
  • Ideal for 10W to 40W power supplies
  • Low 10µA start-up current
  • 130kHz PWM switching frequency
  • PrimAccurate™ - Primary-side control, no optocoupler needed
  • Quasi-resonant control for optimal efficiency
  • Fast dynamic load regulation
  • Fully protected from fault conditions
    • Output overvoltage
    • Sense resistor short circuit protection
    • Over-temperature and overvoltage protection (latchable)
    • Input undervoltage and overvoltage protection
  • Package: SOIC-8

Description

The iW1710 is a high-performance, high-power AC/DC controller designed to drive an N-channel power MOSFET for peak current mode 10W to 40W PWM flyback power supplies. Ideal for power adapters in networking applications such as wireless gateways, cable modems and ADSL modems, the iW1710 offers no-load power consumption less than 150mW.

As a PrimAccurate™ controller, which use primary-side control algorithms, the iW1710 does not need any direct secondary-side feedback components, eliminating the need for optocouplers, reducing component count and solution cost. Additional features include Renesas' proprietary EZ-EMI™ technology, quasi-resonant control for optimal efficiency at heavy loads, cable and connector voltage drop compensation options, and full protection from fault conditions.

For improved performance, see the iW1760B AC/DC controller page.

Parameters

AttributesValue
Topology CharacteristicFlyback
Control ModePrimary-Side Regulation Peak Current Mode DCM
UVLO Rising (V)12
UVLO Falling (V)6
VBIAS (Max) (V)16
PWMs (#)1
FET Driver Output Current (Max) (A)0.3
Output Power Max (W)40
Switching Frequency (KHz)30 - 130, 130 - 130
No Load Power (mW)150
Cable Drop Comp (mV)0, 300
Controller / IntegratedController
Advanced FeaturesEZ-EMI, PrimAccurate
Temp. Range (°C)-40 to +125°C
Qualification LevelStandard

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOIC-881.27

Applications

  • 10W to 40W power supplies for networking applications
  • ADSL modems, cable modems, wireless access points and VoIP gateways

Applied Filters: