Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single-Stage DC/DC Non-Isolated Buck Regulator with Integrated Power MOSFET
  • Supports Wide DC Input Voltage with Tight Output Current Regulation (±3%)
  • Output Power up to 40W
  • Wide Output Voltage Range Support – 5V to 98% of the Input Voltage
  • High Performance Dimming
    • 0.0625% Dimming Resolution
    • 0.0625% to 100% Dimming Range
    • True DC Dimming with No Ripple Across Entire Dimming Range
    • Light-Off Mode - Completely Turn-Off LED Light at Minimum Dimming Input
  • Two DIM Pins – Supports PWM/Analog Inputs and RSET Input
    • RSET + 0-10V
    • MCU (DALI or Wireless) + 0-10V
  • Supports Constant Current (CC), Constant Voltage (CV), Constant Power (CP) Operating Modes
  • Fully Protected
    • Output Over-Voltage, Output Short, Over-Current, Peak Current Limit, Sense-Resistor Short Protection
    • Input Voltage Under-Voltage and Over-Voltage Protection
    • Built-In Over-Temperature Protection
  • Thermally Efficient SO-10 Batwing Package

Description

The iW388 high-resolution integrated buck LED driver with Dialog’s True DC dimming technology enables high performance dimmable commercial lighting systems. The device works from a 65V input voltage as a second-stage converter in an AC/DC lighting system or as a stand-alone DC/DC converter. With an integrated 65V power MOSFET, the device offers a simple-to-use IC for applications up to 40W of output power. The iW388 accepts both analog (DC) or PWM dimming inputs to provide an exceptional dimming range from 0.0625% to 100% in 0.0625% steps with an integrated light-off mode. The device also works with a resistor set dimming input to offer a true 3-in-1 dimmer compatibility.

The iW388 supports a non-isolated buck converter topology to post-regulate from an off-line AC/DC converter, minimizing low frequency output ripple current and eliminating virtually all flicker in the system, even down to 1%.

Parameters

AttributesValue
FunctionDimmable
Output Power Max (W)40
Switching Frequency (KHz)400 - 400
Optimal VIN (V)65
StagesSingle-Stage
Dim Range (Min) (%)0.0625
Dim Range (Max) (%)100
Controller / IntegratedIntegrated
Key FeaturesHigh-Resolution Second-Stage Buck, 0.0625% Dimming Resolution, DALI-2 Compliant, High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant, Integrated MOSFET
Protection FeaturesInput OVP, OCP, OSP, UVLO, OTP
Dimmer Functions SupportedAnalog Dimming, PWM Dimming, 0-10V
Pass DeviceFET (integrated)
LED Current Accuracy (%)3

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SO-10 Batwing101.27
SO-10 Batwing10—

Applications

  • Commercial Lighting
  • Wireless and Intelligent LED Lighting Systems
  • DALI Lighting Systems
  • 0-10V Dimming
  • External Fixture Drivers
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Key FeaturesOptimal VIN (V)Pb (Lead) Free
iW388-00ActiveN/AOut of StockSO-10 Batwing10#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant, Integrated MOSFET65Yes
IW388-00BActiveN/AOut of StockSO-10 Batwing10#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant, Integrated MOSFET65Yes
iW388-01ActiveN/AOut of StockSO-10 Batwing10#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant, Integrated MOSFET65Yes
IW388-01BActiveN/AOut of StockSO-10 Batwing10#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant, Integrated MOSFET65Yes
IW388-20BActiveN/AOut of StockSO-10 Batwing10#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant, Integrated MOSFET65Yes
iW388-30BActiveN/AOut of StockSO-10 Batwing10#Tape & Reel1High-Resolution Second-Stage Buck, 0.0625% Dimming Resolution, DALI-2 Compliant65Yes
iW388-31BActiveN/AOut of StockSO-10 Batwing10#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant, Integrated MOSFET65Yes
iW388-20NRNDN/AOut of StockSO-10 Batwing10#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant, Integrated MOSFET65Yes
iW388-30NRNDN/AOut of StockSO-10 Batwing10#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant, Integrated MOSFET65Yes
iW388-31NRNDN/AOut of StockSO-10 Batwing10#Tape & Reel1High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant, Integrated MOSFET65Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?