Skip to main content
Renesas Electronics Corporation

Features

  • Wide input voltage range (4.5V to 40V at 10mA load)
  • Ultra-low 3.6μA quiescent current
  • High output voltage accuracy
  • Excellent line and load regulation
  • Stable with 2.2μF to 47μF MLCC output capacitor
  • Integrated fault protections including thermal shutdown and current limit
  • Available in the compact and cost-effective SOT23 package

Description

The RAA214401 is a linear regulator that operates with a very wide input voltage range at a fixed output of 3.3V and up to 150mA of output current. With an ultra-low quiescent current, it is suitable for always-on and keep-alive applications. The device operates with a wide input voltage range (4.5V to 40V at 10mA load) with excellent line and load regulation. It has integrated fault protections such as Over-Temperature Shutdown (OTSD) and short-circuit current limit. The output voltage of the device is well regulated across temperature and the entire operating range of the input voltage and load. It is fixed with an internal resistor network between the output pin and ground. The RAA214401 is available in a SOT23 package.

Parameters

AttributesValue
Input Voltage (Min) (V)4.5
Input Voltage (Max) (V)40
Output Voltage (Min) (V)3.2
Output Voltage (Max) (V)3.39
Output Current 1 (Max) (A)0.15
Drop Out Voltage (Typical)1.37V @ 150mA
Fixed Output Voltage OptionYes
PSRR (db)74
Quiescent Current3.6 µA
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOT232.9 x 0.8 x 1.1531

Application Block Diagrams

Humanoid system compute block diagram features a scalable AI accelerators, a diverse array of high-speed communication interfaces and low-power design.
Humanoid System Compute (Brain)
Ultra-high AI compute brain coordinating real-time perception, control, and human-like movement.
High-Performance & Low-Cost Digital Power Supply Block Diagram
High Efficiency Digital Power Supply
Innovative CrM PFC + LLC power supply delivers high efficiency and precise power management.
9-axis industrial motor control block diagram with IGBT drives, showing AC/DC power conversion, processor-based control with Ethernet and industrial communication interfaces, and nine three-phase inverter blocks for motor control.
6‑ and 9‑Axis Industrial Motor Control with Ethernet
High-precision and efficient 6- and 9-axis motor control designed for robotics and industrial applications.
100W Multi-Output USB Power Delivery Adapter Block Diagram
100W Multi-Output USB Power Delivery Adapter
High-performance USB PD adapter for efficiently charging multiple electronic devices.
Interactive block diagram of the servo motor control for robot limbs features HVPAK and GreenPAK ICs and allows to monitor the status of multiple motors via 1-wire UART from the host MCU.
Servo Motor Control for Robot Limbs
Servo motor control ensures precision, compact design, flexible motion, reduced costs, and efficient robotics.
High-wattage AC/DC power adapter block diagram features an interleaving PFC control, ZVS controller, and passive components to adjust voltage, current, and wattage.
High-Wattage AC/DC Power Adapter
This AC/DC power adapter charger features PFC for stability, ZVS controller, and easy configuration.
Interactive block diagram of the hand blender features 8-cell BMS, AC/DC 100W charger with QR topology, and MCU which controls a single-phase BLDC motor.
Cordless BLDC Hand Blender
Lightweight, versatile cordless hand blender with fast charging, BLDC motor, and multi-speed control.
Versatile Drive Circuit for Heating & Inductive Applications Block Diagram
Versatile Drive Circuit for Heating & Inductive Applications
Versatile drive circuit for precise heating, motor control, and power management with robust protection.
Flexible 6-Channel Power Sequencer
MCU-Based 6-Channel Power Sequencer
Scalable power sequencing for PLCs with FPGAs ensures flexibility, ease of use, and reliable automation.

Additional Applications

  • Always-on battery-powered equipment
  • MCU standby power supply
  • Electric meters
  • Laptop computers and tablets
  • Portable modules and appliances

Applied Filters: