Overview
Description
The RX64M Group 32-bit microcontrollers are capable of operating at up to 120 MHz, providing a leading edge performance of 5.06 CoreMark/MHz. The RX64M employs the powerfully evolved RXv2 core, which is backward compatible with the RX core employed in existing RX products.The RXv2 core enables 1.48 times the CoreMark/MHz performance and a 40% reduction in power consumption compared to existing RX products, and even higher code efficiency, allowing the realization of high-speed, low consumption systems. The RX64M Group is equipped with large-capacity memory of up to 4 MB of ROM for code and 552 KB work RAM. Built-in functions include the well-received event link controller from the RX200 and abundant functions from the RX63N, as well as SD card and audio interfaces, which are highly demanded by the market, and IEEE 1588 industrial Ethernet functions have been added. Thus, the RX64M Group is suitable for industrial equipment, network devices, and other applications requiring advanced real-time performance and large-capacity memory. We are also preparing a variety of middleware to support short system development times at low cost.
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
DSP Library for RX Family Software library that implements numeric operation function used in DSP with general purpose MCU
|
DSP / FFT | Renesas |
FAT File System [M3S-TFAT-Tiny] for the RX Family FAT file system for RX Family
|
File System | Renesas |
RI600PX Real-time OS for RX Family μITRON4.0/PX Specification real-time OS for RX Family [Required IDE : CS+] * RI600PX is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600PX are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
RI600V4 Real-time OS for RX Family μITRON4.0 Specification real-time OS for RX Family [Required IDE : e2 studio, CS+] * RI600V4 is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600V4 are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
MultiMediaCard / eMMC Driver for RX Family Device driver for controlling MultimediaCard using MultimediaCard Interface (MMCIF) built-in the MCU
|
eMMC | Renesas |
TCP/IP protocol stack [M3S-T4-Tiny] for RX Family (Non Promotion) Ultracompact TCP/IP protocol stack (high-speed version) for RX
|
Protocol Stack | Renesas |
SD Card Driver for RX Family SD Card Driver for RX Family (SDHI)
|
SD Card | Renesas |
RX Driver Package Device driver set for the RX Family (including major middleware). Target devices : RX130, RX23W, RX231, RX24U, RX64M, RX65N, RX66T, RX71M, RX72M etc.
|
Software Package | Renesas |
Sound Playback/Compression System [M3S-S2-Tiny] for RX Family Sound playback system for RX Family
|
Sound / Voice | Renesas |
C/C++ Compiler Package for RX Family [CC-RX] C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
|
Compiler/Assembler | Renesas |
QE for TCP/IP: A Dedicated Tool for TCP/IP Development [Technical Preview Edition] Debugging assistance tool for developing systems which use the TCP/IP. For use in developing embedded systems which use the M3S-T4-Tiny communications protocol software library for the RX family. [Plugin for Renesas IDE "e² studio"]
|
Solution Toolkit | Renesas |
QE for UART: A Dedicated Tool for UART [Technical Preview Edition] Debugging assistance tool for developing systems which use the UART communication function. [Plugin for Renesas IDE "e² studio"]
|
Solution Toolkit | Renesas |
RX Family Renesas FreeRTOS FreeRTOS™ software platform for RX MCUs that makes it easy to create applications using FreeRTOS™ with Firmware Integration Technology (FIT).
|
FreeRTOS | Renesas |
Crypto Library Robust encode library to ensure security for all types of system developments
|
Security / Crypto | Renesas |
I²C Serial EEPROM Driver Device Drivers for I²C Bus Serial EEPROM R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series
|
Serial Memory | Renesas |
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
|
Serial Memory | Renesas |
SPI Serial EEPROM Driver Device Drivers for SPI Bus Serial EEPROM R1EX25xxx Series and HN58X25xxx Series
|
Serial Memory | Renesas |
USB Drivers Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
|
USB | Renesas |
Code Generator Plug-in Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
|
Code Generator | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E20 emulator [R0E000200KCT00] On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
QE for USB: A Dedicated Tool for USB Debugging assistance tool for developing systems which use the USB [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RX, RL78, RA]
|
Solution Toolkit | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
RX Smart Configurator RX Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
QE for Display: Development Assistance Tool for Display Applications This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Standalone Version] [Support MCU/MPU:RZ, RX, RA]
|
Solution Toolkit | Renesas |
e² studio - Information for the RX Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
Reality AI Utilities Round-trip workflow for AI development and performance validation allowing to collect data, optimize models, and deploy directly to Renesas hardware
|
Solution Toolkit | Renesas |
JPEG Encode/Decode Software Library for RX Family JPEG Encode/Decode Software Library that comprises the JPEG Decoder and the JPEG Encoder
|
Imaging | Renesas |
32 items
|
Sample Code
Boards & Kits
Renesas Starter Kit+ for RX64M
The Renesas Starter Kit+ for RX64M is intended as a user-friendly introductory and evaluation tool for the RX64M microcontroller.
About the bundled emulator
We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life,...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: