Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Integrated IGBT Controller
    • Valley-mode Switching Control
  • Optimized State Machine Core
    • Eliminates Need for MCU
  • Low Power Continuous Mode Operation with 10W Resolution Power Control
  • Built-in Pot Detection Circuit
  • Protects IGBT from Damage
  • Multiple Protection Features, Including Programmable:
    • Overvoltage Protection – IGBT Collector
    • Three Dedicated Over-temperature Protection Pins
    • Input Surge Protection
    • Output Power Compensation
  • DLNK – Isolated Communication Protocol
    • I2C – Non-isolated Communication

Description

The iW248 provides a unique combination of digital controller and analog driver blocks in one IC, resulting in an optimized solution for driving induction heating elements in rice cookers and induction cooktop appliances. Integrating virtually all discrete components normally used to drive and protect IGBTs, plus an optimized state machine digital core that replaces a traditional microcontroller, the iW248 significantly reduces solution size and eliminates up to 35 components.

The iW248 also features a proprietary low-power continuous mode that allows for smooth operation at low power states and control in 10W increments for induction cooktop applications up to 2100W.

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOIC-16L161.27

Application Block Diagrams

Energy-Efficient Single-Burner Induction Cooktop Block Diagram
High-Efficiency Induction Heaters
High-efficiency induction technology for rapid, uniform heating with energy-saving features.
Interactive block diagram of the induction heating rice cooker features a single compact MCU which supports HMI, a high-performance buck regulator and smart power controller.
Induction Heating Rice Cooker
Smart IH rice cooker with precise temperature control, compact MCU, and energy-efficient design.

Additional Applications

  • Induction Heating Applications
  • Rice Cookers

Applied Filters: