Skip to main content
Renesas Electronics Corporation

Smart IGBT Driver/Controller ICs

Renesas advanced IGBT driver and controller technology minimizes footprint by integrating nearly all discrete components typically required for driving and protecting IGBTs. The result is a unique combination of digital controller and analog driver blocks in one IC, delivering an optimized solution for heating element induction. An optimized state machine digital core replaces a traditional MCU, significantly reducing size and external component count. Our IGBT driver technology is ideal for induction heating (IH) and home appliance applications, such as rice cookers and induction cooktops.

iW248

iW248: Integrated IGBT Driver, Optimized State Machine & Advanced Protection

The iW248 is a purpose-built solution that leverages Renesas' advanced IGBT driver technology. Its proprietary low-power continuous mode enables fine-tuned power control in 10W increments—ideal for high-performance induction cooktop applications. The iW248 incorporates multiple protection features, ensuring safe and reliable operation under varied conditions. 

iW248 Smart IGBT Controller
Smart IGBT Driver/Controller ICs
iW248 Active
Integrated IGBT Driver, Optimized State Machine and Advanced Protection Features
Datasheet
Datasheet
iW248 Datasheet
PDF1.22 MBOct 12, 2020
AS048INDCKTP-P-POCZ Reference Design Board - Top

Energy Efficient Single Burner Induction Cooktop Reference Design

Explore the 2100W single-plate induction cooktop reference design featuring the iW248 smart IGBT driver for high efficiency and reliability. With precise ±10W power adjustments, robust capacitive touch sensing, and advanced HMI capabilities, it ensures seamless cooking performance even in wet conditions