Features
- Dual 1500mA, Synchronous Step-down Converters and Dual 300mA, General-purpose LDOs
- Input Voltage Range: DCD1/DCD2: 2.5V to 5.5V, VINLDO: 1.5V to 5.5V
- Adjustable Output Voltage: VODCD1/VODCD2: 0.8V to VIN
- 50μA IQ (Typ) with DCD1/DCD2 in Skip Mode; 20μA IQ (Typ) for each Enabled LDO
- EN Pins for DCD1/DCD2 and LDO1/LDO2
- Small, Thin, 4mmx4mm TQFN
Description
The ISL9307 is an integrated mini Power Management IC (mini-PMIC) ideal for applications for powering low-voltage microprocessor or multiple voltage rails with a battery as an input source, such as a single Li-ion or Li-polymer. ISL9307 integrates two high-efficiency, 3MHz, synchronous step-down converters (DCD1 and DCD2) and two low-input, low-dropout linear regulators (LDO1 and LDO2). The 3MHz PWM switching frequency allows the use of very small external inductors and capacitors. Both step-down converters can enter skip mode under light load conditions to further improve efficiency and maximize battery life. The ISL9307 features EN pins for each channel, thus allowing startup delay for power sequencing. The ISL9307 also provides two 300mA low-dropout (LDO) regulators. The input voltage range is 1. 5V to 5. 5V, which allows them to be powered from one of the on-chip step-down converters or directly from a battery. The default LDO power-up output comes with factory pre-set fixed output voltage options between 0. 9V and 3. 3V. The ISL9307 is available in a 4mmx4mm 16 Ld TQFN.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Standard |
| Input Voltage (Min) (V) | 2.5 |
| Input Voltage (Max) (V) | 5.5 |
| Outputs (#) | 4 |
| Function | 4-ch PMIC |
| Comm. Interface | I2C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TQFN | 4.0 x 4.0 x 0.75 | 16 | 0.7 |
Application Block Diagrams
| High-Speed Image Processing Module with DRP Renesas RZ/A2M MPU module enables real-time image processing and reduces the need for additional hardware with lower power consumption. |
Additional Applications
- Cellular Phones, Smart Phones
- PDAs, Portable Media Players, Portable Instruments
- Single Li-ion/Li-polymer Battery-Powered Equipment
- DSP Core Power
Applied Filters: