Features
- Single Supply Operation: 1.8V to 5.5V
- Low Input Offset Voltage: ±10µV
- Low Supply Current: 22µA
- Gain Bandwidth Product: 340kHz
- Temperature Range Support: -40°C to +125°C
Description
The ISL28233A is a dual micropower, chopper-stabilized operational amplifier designed for precision and efficiency in compact spaces. With a quiescent current of just 22µA and rail-to-rail input/output, it delivers exceptional performance across a wide supply range of 1.8V to 5.5V. Its ultra-low input offset voltage (10µV max) and minimal noise make it ideal for high-accuracy applications like medical instrumentation, temperature sensing, and electronic weight scales. The device operates across the temperature range of -40°C to +125°C and is available in a variety of packages.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 2 |
| Bandwidth (MHz) | 0.34 |
| IBIAS (nA) | 0.037 |
| IS per Amp (mA) | 0.022 |
| Offset Voltage (Max) (mV) | 0.002 |
| Slew Rate (V/µs) | 0.2 |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Single Supply Voltage Range (V) | 1.8 - 5.5 |
| Noise VN (nV/√Hz) | 43.5 |
| CMRR (dB) | 127 |
| PSRR (db) | 124 |
| VOUT (V) | 5 |
| VS (Min) (V) | 1.8 |
| VS (Max) (V) | 5.5 |
| Thermal Shutdown | No |
Product Comparison
Applications
- Temperature Measurement
- Medical Equipment
- Appliances
- Precision Sensors
Applied Filters: