Features
- Low Input Offset Voltage: 6µV, Max.
- Low Offset Drift: 0.05µV/°C, Max.
- Quiescent Current (Per Amplifier): 18µA, Typ.
- Single Supply Range: +1.65V to +6.0V
- Dual Supply Range: ±0.825V to ±3.0V
- Low Noise (0.01Hz to 10Hz): 1.0µVP-P, Typ.
- Rail-to-Rail Inputs and Output
- Input Bias Current: 180pA, Max.
- Operating Temperature Range: -40 °C to +125 °C
Description
The ISL28233 is a dual micropower, chopper stabilized operational amplifier that is optimized for single and dual supply operation from 1.65V to 6.0V and ±0.825V to ±3.0V. Its low supply current of 18µA and wide input range enable the ISL28233 to be an excellent general purpose op amp for a wide range of applications. This op amp is ideal for handheld devices that operate off 2 AA or single Li-ion batteries. The ISL28233 is available in 8 Ld MSOP, 8 Ld SOIC and 8 Ld DFN packages and operates over the temperature range of -40 °C to +125 °C.
Applications
- Bidirectional Current Sense
- Temperature Measurement
- Medical Equipment
- Electronic Weigh Scales
- Precision/Strain Gauge Sensor
- Precision Regulation
- Low Ohmic Current Sense
- High Gain Analog Front Ends
Applied Filters: