| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MOP |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Bandwidth (MHz) | 0.34 |
| CMRR (dB) | 127 |
| Channels (#) | 2 |
| IBIAS (nA) | 0.037 |
| IS per Amp (mA) | 0.022 |
| Length (mm) | 4.9 |
| Longevity | 2036 Feb |
| MOQ | 2500 |
| Noise VN (nV/√Hz) | 43.5 |
| Offset Voltage (Max) (mV) | 0.002 |
| PSRR (db) | 124 |
| Pkg. Type | SOICN |
| Price (USD) | $1.57653 |
| Qualification Level | Industrial |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Single Supply Voltage Range (V) | 1.8 - 5.5 |
| Slew Rate (V/µs) | 0.2 |
| VOUT (V) | 5 |
| VS (Max) (V) | 5.5 |
| VS (Min) (V) | 1.8 |
| Width (mm) | 3.9 |
The ISL28233A is a dual micropower, chopper-stabilized operational amplifier designed for precision and efficiency in compact spaces. With a quiescent current of just 22µA and rail-to-rail input/output, it delivers exceptional performance across a wide supply range of 1.8V to 5.5V. Its ultra-low input offset voltage (10µV max) and minimal noise make it ideal for high-accuracy applications like medical instrumentation, temperature sensing, and electronic weight scales. The device operates across the temperature range of -40°C to +125°C and is available in a variety of packages.