Features
- Single differential driver
- Internal VCM
- 90MHz signal bandwidth
- 900V/μs slew rate
- Single +8V to +28V supply, absolute maximum 30V
- Supports narrowband and broadband DMT PLC
- -86dB THD at 200kHz in to 50Ω line load
- -70dB THD at 3MHz in to 50Ω line load
- Control pin for enable/disable for TDM operation
- Thermal shutdown
Description
The ISL15102 is a single port differential line driver developed for Power Line Communication (PLC) applications. The device is designed to drive heavy line loads while maintaining a high level of linearity required in Orthogonal Frequency Division Multiplexing (OFDM) PLC modem links. The ISL15102 has a disable control pin (DIS). In Disable mode, the line driver goes into Low Power mode and the outputs maintain a high impedance in the presence of high receive signal amplitude, improving TDM receive signal integrity. The ISL15102 has built-in thermal protection. When the internal temperature reaches +150°C (typical) the driver shuts down to prevent damage to the device. An internal input CM buffer maximizes the dynamic range and reduces the number of external components in the application circuit. The ISL15102 is supplied in a thermally-enhanced small footprint (4mmx5mm) 24 Ld QFN package. The ISL15102 is specified for operation across the -40°C to +105°C operating ambient temperature range.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Bandwidth (MHz) | 90 |
| Enable | Yes |
| Slew Rate (V/µs) | 900 |
| VOUT (V) | 20 |
| IOUT (A) | 0.75 |
| VS (Min) (V) | 8 |
| VS (Max) (V) | 28 |
| IS per Amp (mA) | 21 |
| THD (dB) | -65 |
| Noise VN (nV/√Hz) | 8.5 |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Thermal Shutdown | Yes |
| Offset Voltage (Max) (mV) | 17 |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| QFN | 4.0 x 5.0 x 0.90 | 24 | 0.5 |
Application Block Diagrams
| Smart 1-Ph E-Meter Flexible energy metering system with wired and wireless communications, tamper detection, and isolation support. | |
| Voice Over Power Line Communication Renesas' PLC modem technology enables efficient voice transmission over low-voltage power lines. | |
| Power Line Communication (PLC) Node PLC Node system supports G3/PRIME standards for smart building communication. |
Applied Filters: