Skip to main content
Renesas Electronics Corporation

Features

  • Compatible with Bluetooth 5.2, ETSI EN 300 328 and EN 300 440 Class 2 (Europe), FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan)
  • Flexible processing power
    • 32kHz up to 96MHz 32-bit Arm Cortex-M33 with 16kBytes, 4-way associative cache and Floating-Point Unit (FPU)
    • A flexible and configurable Bluetooth Low Energy MAC engine implementing the controller stack up to HCI
    • A sensor node controller running uCode for sensors manipulation
    • A uCode-based motor controller for manipulating analog gear boxes for hands on watches
    • Optimized power modes (Extended sleep, Deep sleep and Hibernation)
  • Memories
    • 512kB Data SRAM with retention capabilities
    • 4kB One-Time-Programmable (OTP) memory
    • 16kB Cache SRAM with retention capabilities
    • 128kB ROM (including boot ROM and PKI routines for Flash image authentication)
  • Power management
    • SIMO buck DC/DC converter (2.4V - 4.75V)
    • Four power supply pins for external devices, alive while DA1469x is asleep
    • Supports Li-polymer, Li-ion, coin cells, NiMH, and alkaline batteries
    • Hardware charger (up to 5.0V) with programmable curves and JEITA support
    • Programmable thresholds for brownout detection
  • Digital controlled oscillators
    • 32MHz crystal (±20ppm max) and RC oscillator
    • 32kHz crystal (±50ppm, ±500ppm max) and RCX oscillator
  • Application cryptographic engine with AES-256, SHA-1, SHA-256, SHA-512 and a FIPS 140-2-compliant True Random Number Generator (TRNG)
  • A Real-Time Clock (RTC) with 10ms resolution
  • 4 general-purpose, 24-bit up/down timers with PWM
  • The DA1469x SDK version 10.4.2 includes support for advertising extensions and periodic advertising features. For more information, please contact your local Renesas representative.

Description

The SmartBond™ DA1469x family of Bluetooth® Low Energy solutions is a feature-rich range of multi-core microcontroller units for wireless connectivity.

The product family builds off the successes of Renesas' SmartBond line, boasting three additional cores that offer greater processing power, resources, range, and battery life, enabling developers to push the boundaries of a wide array of connected consumer applications. The DA1469x line provides developers with advanced connectivity features to future-proof their devices and fit the needs of multiple applications. Based on the Arm® Cortex®-M33 processor, DA1469x products offer developers greater processing power for intensive applications like high-end fitness trackers, advanced smart home devices and virtual reality game controllers.

Additionally, these wireless MCUs have a configurable MAC which enables manufacturers to deploy proprietary 2.4GHz and the latest Bluetooth Low Energy 5.2 protocol, opening up possibilities such as accurate positioning for Real-Time Location Systems (RTLS) and low latency communication exchange for applications like gaming. And, to enhance their sensing functionality, the line features a Sensor Node Controller (SNC) that runs autonomously and independently processes data from sensors connected to its interfaces.

Finally, the DA1469x family features a state-of-the-art Power Management Unit that utilizes best-in-class power management by controlling the different processing cores and only activating them as needed, while also eliminating the need for a separate PMIC and reducing the overall system size.

Benefits

  • Supports complex applications while guaranteeing extreme low power consumption
  • Software programmable protocol engine ensures end products are future proof
  • Enables a rich user experience
  • Provides banking-level security for application, data and communication
  • Saves up to $1.28 on BOM vs. existing wireless MCUs
  • Saves up to 38mm2 of PCB space (components + routing) vs. existing wireless MCUs

Parameters

AttributesValue
Wireless StandardBLE 5.2 Core specification + optional features
Proprietary 2G4 protocolYes
CPUM33F
ROM (KB)128
Memory Size (OTP) (KB)4
RAM (KB)512
GPIOs (#)55
Supply Voltage Vcc Range2.4-5.75
Integrated DCDCSIMO Buck DC-DC converter
Integrated Battery ChargerYes, 560mA JEITA compliant charger
External Rails and Load Capacity3x 1.8V @ 50mA each
Tx Current (mA)3
Rx current (mA)1.8
Output Power Range (dBm)-18 - 6
Sensitivity (dBm) (dBm)-97
Clock Rate (MHz)96
Flexible System ClockYes
Execute from FLASHYes
Hardware Crypto EngineYes
QSPI Interface (#)2
SPI (#)2
I2C (#)2
UART (#)3
ADC10-bit x 8-ch, 14-bit x 8-ch
USB Ports (#)1
LE Data Length ExtensionsSupported
2MbpsSupported
LE Coded PHY (Long Range)Not Supported
Extended AdvertisingSupported
Periodic AdvertisingSupported
AoASupported
AoDTX Supported
GATT CachingNot Supported
Bluetooth® MeshNot Supported
Temp. Range (°C)0 to 70°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFBGA5.0 x 5.0 x 0.821000.48

Application Block Diagrams

Automatic pet door and tracking system block diagram featuring Wi-Fi and Bluetooth Low Energy connectivity, versatile HMI, mixed-signal ICs, and NFC.
Automatic Pet Door & Tracking System
Smart pet door with tag system for automatic entry and lost-pet tracking via proximity detection.
Interactive block diagram of the NFC-rechargeable user badge compatible with Renesas' Universal Bluetooth Low Energy Angle of Arrival Locator.
User Badge for Access and Tracking
Rechargeable user badge with real-time tracking for secure access and personnel safety.
Bluetooth Low Energy Tags for Crowdsourced Location Tracking Block Diagram
Bluetooth Low Energy Tags for Crowdsourced Location Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag for crowdsourced location tracking​.
Single Antenna Proximity and Tracking Tag Block Diagram
Bluetooth Low Energy Tags for Proximity and Asset Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy.

Additional Applications

  • Fitness trackers
  • Sport watches
  • Toys
  • Consumer appliances
  • Home automation
  • Industrial automation
  • Voice-controlled remote controls
  • Access control
  • Game controllers and headsets

Applied Filters: