Features
- Wi-Fi 6 (802.11ax) R2
- Concurrent dual-band, dual transceiver
- 4T4R+2T2R (total of 6T6R) MIMO architecture
- 5.4Gbps (4.8Gbps + 0.6Gbps) concurrent data link speed
- Single PCIe 3.0 (dual-lane) interface
- Small 11mm x 11mm BGA package
- DL/UL MU-OFDMA support
- DL MU-MIMO support
- Beamforming support
- Target wake time
- Uplink scheduling
- QAM 1024 (MCS 10, 11) modulation
- 20MHz, 40MHz, 80MHz, and 160MHz support in 5GHz
- 20MHz and 40MHz support in 2.4GHz
- WEP 64/128, WPA, WPA2, WPA3, TKIP, AES, WAPI
- QoS-WMM, WMM-PS, WMM-ACM
- IEEE 802.11e, h, i, k, r, v, w, z support
Description
The CL8060 is a high-performing, highly integrated Wi-Fi 6 (802.11ax) R2 single PCIe chip that delivers the best Wi-Fi network performance for its size by combining two Wi-Fi 6 radios into a single 11mm x 11mm PCIe chip. The chip employs a disruptive concurrent dual-band (5GHz & 2.4GHz), dual-function, dual transceiver 4T4R+2T2R (total of 6T6R ) multiple input, multiple output (MIMO) architecture, that can drive up to 5.4Gbps PHY/data link speed for concurrent dual-band operation in a single chip. The two independent radios can function as an access point, client, or as repeater.
CL8060 integrates dual MAC, dual PHY, analog, and RFIC in a single package, including the required CPUs and memories to run more of the wireless LAN functions on-chip, eliminating the need for costly external memories. Interface to the host is over a dual-lane PCIe 3.0 interface.
Parameters
| Attributes | Value |
|---|---|
| Wireless Standard | Wi-Fi 6 (802.11ax) |
| Band | 2.4 GHz + 5 GHz |
| MIMO | 6T6R system |
Applications
- Home gateways
- Multimedia gateways
- Enterprise access points
- SMB access points
- Routers
- Extenders
- Mesh nodes
- Bandwidth-Intense Connected IoT
- Smart TVs
- Industrial PLCs
Applied Filters: