Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Universally compatible pinout and command set
  • Low Sleep power for bootloader tasks
  • Active Interrupt option that reduces MCU overhead
  • Standard block architecture with added 256-byte page erase for energy-efficient data logging

Description

The AT25XV041B 4Mbit SPI Serial Flash memory IC is a member of our System Enhancing class of code and data storage solutions with an extended operating range of up to 4.4V. The device is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy data logging.

Parameters

AttributesValue
Memory ClassFusionHD
Memory Density4
Operating Voltage Range (V)1.65 - 4.4
Speed85 MHz
InterfaceSingle, Dual SPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.2
Read Current (mA)3.5
Key BenefitExtended voltage 4.4 Volts

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
8-WLCSP
DFN2 x 30.5
DFN5 x 61.27
SOIC-N3.81 x 4.801.27
UDFN 8MA1 8 - 5x6

Application Block Diagrams

Single Antenna Proximity and Tracking Tag Block Diagram
Bluetooth Low Energy Tags for Proximity and Asset Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusLongevityStockPackageBudgetary Price (USD)Sample CatalogCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
AT25XV041B-MAHV-TActive2034 JanIn StockDFN1ku | $0.92<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWANTAIWAN
AT25XV041B-MHV-BActive2034 JanOut of StockUDFN 8MA1 8 - 5x6<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>1
AT25XV041B-MHV-TActive2034 JanIn StockDFN1ku | $0.99<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWANTAIWAN
AT25XV041B-SSHV-BActive2034 JanOut of StockSOIC-N1ku | $0.74<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tube1PHILIPPINESTAIWAN
AT25XV041B-SSHV-TActive2034 JanIn StockSOIC-N1ku | $0.74<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1PHILIPPINESTAIWAN
AT25XV041B-UUVTActive2034 JanOut of Stock8-WLCSP<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>1
AT25XV041B-XMHV-BNRND2034 JanIn StockTSSOP1ku | $0.86Tube1PHILIPPINESTAIWAN
AT25XV041B-XMHV-TNRND2034 JanIn StockTSSOP1ku | $0.86Tape & Reel1PHILIPPINESTAIWAN

Complete Your Design

Explore complementary products to elevate your design

Support Communities

  1. Unclear datasheet AT25XV041B

    Dear Support, I would be very happy if you could answer the following 3 questions as we would like to start with a 0-series production. 1) Is the AT25XV041B soon going to be marked end of life / not recommended for future development? 2) On page 46, the AT25XV041B ...

    Feb 18, 2022
  2. MTBF/FIT Data for AT25XV041B-XMHV-T

    Can you provide MTBF/FIT data for AT25XV041B-XMHV-T serial SPI flash memory?

    Oct 5, 2021
  3. QSPI erase page

    Hi Guys, For my project I am using QSPI to read erase and write to an external flash. the flash chip is the AT25XV041B. This chip has also the capability to erase 1 page of 256 bytes (command 81h). But the QSPI stack does not have a command listed in ...

    Nov 22, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?