Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single 2.3V - 3.6V Supply
  • Serial Peripheral Interface (SPI) Compatible
    • Supports SPI Modes 0 and 3
    • Supports Dual Output Read
  • 104MHz Maximum Operating Frequency
    • Clock-to-Output (tV) of 6ns
  • Flexible, Optimized Erase Architecture for Code + Data Storage Applications
    • Small (256-Byte) Page Erase
    • Uniform 4-kByte Block Erase
    • Uniform 32-kByte Block Erase
    • Full Chip Erase
  • Hardware Controlled Locking of Protected Sectors via WP Pin
  • 128-byte, One-Time Programmable (OTP) Security Register
  • Flexible Programming
    • Byte/Page Program (1 to 256 Bytes)
  • Fast Program and Erase Times
    • 1.25ms Typical Page Program (256 Bytes) Time
    • 35ms Typical 4-kByte Block Erase Time
    • 250ms Typical 32-kByte Block Erase Time
  • Automatic Checking and Reporting of Erase/Program Failures
  • Software Controlled Reset
  • JEDEC Standard Manufacturer and Device ID Read Methodology
  • Low Power Dissipation
    • 350nA Ultra-Deep Power-Down Current (Typical)
    • 7.5μA Deep Power-Down Current (Typical)
    • 25μA Standby Current (Typical)
    • 6mA Active Read Current (Typical)
  • Endurance: 100,000 Program/Erase Cycles
  • Data Retention: 20 Years
  • Complies with Full Industrial Temperature Range
  • Industry Standard Green (Pb/Halide-free/RoHS-Compliant) Package Options
    • 8-lead SOIC (150-mil)
    • 8-pad Ultra-Thin DFN (2mm x 3mm x 0.6 mm)
    • 8-lead TSSOP Package

Description

The AT25DN011 is a serial interface Flash memory device designed for use in a wide variety of high-volume consumer-based applications in which program code is shadowed from Flash memory into embedded or external RAM for execution. The flexible erase architecture of the AT25DN011, with its page erase granularity it is ideal for data storage as well, eliminating the need for additional data storage devices.

Parameters

AttributesValue
Memory ClassFusionHD
Memory Density1
Operating Voltage Range (V)2.3 - 3.6
Speed104 MHz
InterfaceSingle, Dual SPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.35
Read Current (mA)6
Key BenefitFast read, 2.3 Volt

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
DFN2 x 30.5
SOIC-N3.81 x 4.801.27
UDFN 8MA3 - 2x3

Application Block Diagrams

Single Antenna Proximity and Tracking Tag Block Diagram
Bluetooth Low Energy Tags for Proximity and Asset Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusStockPackageBudgetary Price (USD)Sample CatalogCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
AT25DN011-MAHF-TActiveIn StockDFN1ku | $0.42<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWANTAIWAN
AT25DN011-MAHF-YActiveOut of StockUDFN 8MA3 - 2x3<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>1
AT25DN011-SSHF-BActiveOut of StockSOIC-N1ku | $0.28<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tube1PHILIPPINESTAIWAN
AT25DN011-SSHF-TActiveIn StockSOIC-N1ku | $0.3<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1PHILIPPINESTAIWAN
AT25DN011-XMHF-BNRNDIn StockTSSOP1ku | $0.34Tube1PHILIPPINESTAIWAN
AT25DN011-XMHF-TNRNDIn StockTSSOP1ku | $0.36Tape & Reel1PHILIPPINESTAIWAN

Complete Your Design

Explore complementary products to elevate your design

Support Communities

  1. DA14531 (WLCSP17) Cannot flash external SPI (or read OTP) - Failed clearing memory address 7FC3C08. Failed configuring SPI ports and pins.QuestionContext

    Question How can we let SmartSnippets Toolbox turn off HW_RESET, or otherwise customize the jtag_programmer.bin ? Context We have been able to run our firmware (based on the ble_app_example, for SDK version: 6.0.14.1114) using Keil - so we know we can program the RAM ...

    Mar 21, 2023
  2. External flash memory connected to DA14585 fails programming

    Hi, A custom board with DA14585 and flash memory AT25XE011 is connected to the development board DA14580-DEVKT-P_VC via JTAG connection. Using SmartSnippet Studio V1.6.3.918 Kiel IDE I could run the firmware on debug mode. I am trying to program the external flash memory and ...

    May 8, 2018
  3. Programming a Custom Board

    Hi all, I've just manufacturated my first custom board using the DA14585. I'm not sure about how I should burn the flash memory on my custom board(an AT25DN011 SPI memory). I've been going through the reference files and as I could understand, I should use the ...

    Feb 9, 2018
View All Results from Support Communities (5)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?