Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The 78K0R/Fx3 Group is supported only for customers who have already adopted these products.

Applications

  • HEV/EV
Part NumberStatusSamplesStockRoHSPackageProgram Memory (KB)RAM (KB)Lead Count (#)I/O PortsTimerADCCAN (ch)Temp. Range (°C)
UPD78F1804AK8A-3B4-GObsoleteN/AOut of StockContactPackage24KB1.5KB32#2516-bit x 13-ch10-bit x 6-ch0-40 to +85°C
UPD78F1804AK8A2-3B4-GObsoleteN/AOut of StockContactPackage24KB1.5KB32#2516-bit x 13-ch10-bit x 6-ch0-40 to +125°C
UPD78F1804AMCA-CAB-GObsoleteN/AOut of StockContactPackage24KB1.5KB30#2316-bit x 13-ch10-bit x 8-ch0-40 to +85°C
UPD78F1804AMCA2-CAB-GObsoleteN/AOut of StockContactPackage24KB1.5KB30#2316-bit x 13-ch10-bit x 8-ch0-40 to +125°C
UPD78F1804K8A-3B4-GNRNDN/AOut of StockContactHWQFN24KB1.5KB32#2516-bit x 13-ch10-bit x 6-ch0-40 to +85°C
UPD78F1804K8A2-3B4-GObsoleteN/AOut of StockContactPackage24KB1.5KB32#2516-bit x 13-ch10-bit x 6-ch0-40 to +125°C
UPD78F1804MCA-CAB-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP24KB1.5KB30#2316-bit x 13-ch10-bit x 8-ch-40 to +85
UPD78F1804MCA2-CAB-GObsoleteN/AOut of StockContactLSSOP24KB1.5KB30#2316-bit x 13-ch10-bit x 8-ch-40 to +125
UPD78F1805AK8A-3B4-GObsoleteN/AOut of StockContactPackage32KB2KB32#2516-bit x 13-ch10-bit x 6-ch0-40 to +85°C
UPD78F1805AK8A2-3B4-GLast Time BuyN/AOut of StockContactPackage32KB2KB32#2516-bit x 13-ch10-bit x 6-ch0-40 to +125°C
UPD78F1805AMCA-CAB-GObsoleteN/AOut of StockContactPackage32KB2KB30#2316-bit x 13-ch10-bit x 8-ch0-40 to +85°C
UPD78F1805AMCA2-CAB-GObsoleteN/AOut of StockContactPackage32KB2KB30#2316-bit x 13-ch10-bit x 8-ch0-40 to +125°C
UPD78F1805K8A-3B4-GLast Time BuyN/AOut of StockContactHWQFN32#
UPD78F1805K8A2-3B4-GNRNDN/AOut of StockContactHWQFN32KB2KB32#2516-bit x 13-ch10-bit x 6-ch0-40 to +125°C
UPD78F1805MCA-CAB-GObsoleteN/AOut of StockContactLSSOP32KB2KB30#2316-bit x 13-ch10-bit x 8-ch-40 to +85
UPD78F1805MCA2-CAB-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP32KB2KB30#2316-bit x 13-ch10-bit x 8-ch-40 to +125
UPD78F1806AK8A-3B4-GLast Time BuyN/AOut of StockContactPackage48KB3KB32#2516-bit x 13-ch10-bit x 6-ch0-40 to +85°C
UPD78F1806AK8A2-3B4-GObsoleteN/AOut of StockContactPackage48KB3KB32#2516-bit x 13-ch10-bit x 6-ch0-40 to +125°C
UPD78F1806AMCA-CAB-GObsoleteN/AOut of StockContactPackage48KB3KB30#2316-bit x 13-ch10-bit x 8-ch0-40 to +85°C
UPD78F1806AMCA2-CAB-GObsoleteN/AOut of StockContactPackage48KB3KB30#2316-bit x 13-ch10-bit x 8-ch0-40 to +125°C
UPD78F1806K8A-3B4-GNRNDN/AOut of StockContactHWQFN48KB3KB32#2516-bit x 13-ch10-bit x 6-ch0-40 to +85°C
UPD78F1806K8A2-3B4-GNRNDN/AOut of StockContactHWQFN48KB3KB32#2516-bit x 13-ch10-bit x 6-ch0-40 to +125°C
UPD78F1806MCA-CAB-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP48KB3KB30#2316-bit x 13-ch10-bit x 8-ch-40 to +85
UPD78F1806MCA2-CAB-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP48KB3KB30#2316-bit x 13-ch10-bit x 8-ch-40 to +125
UPD78F1807AK8A-3B4-GObsoleteN/AOut of StockContactPackage64KB4KB32#2516-bit x 13-ch10-bit x 6-ch0-40 to +85°C
UPD78F1807AK8A2-3B4-GObsoleteN/AOut of StockContactPackage64KB4KB32#2516-bit x 13-ch10-bit x 6-ch0-40 to +125°C
UPD78F1807AMCA-CAB-GObsoleteN/AOut of StockContactPackage64KB4KB30#2316-bit x 13-ch10-bit x 8-ch0-40 to +85°C
UPD78F1807AMCA2-CAB-GObsoleteN/AOut of StockContactPackage64KB4KB30#2316-bit x 13-ch10-bit x 8-ch0-40 to +125°C
UPD78F1807K8A-3B4-GNRNDN/AOut of StockContactHWQFN64KB4KB32#2516-bit x 13-ch10-bit x 6-ch0-40 to +85°C
UPD78F1807K8A2-3B4-GNRNDN/AOut of StockContactHWQFN64KB4KB32#2516-bit x 13-ch10-bit x 6-ch0-40 to +125°C
UPD78F1807MCA-CAB-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP64KB4KB30#2316-bit x 13-ch10-bit x 8-ch-40 to +85
UPD78F1807MCA2-CAB-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOP64KB4KB30#2316-bit x 13-ch10-bit x 8-ch-40 to +125
UPD78F1808AK8A-4B4-GObsoleteN/AOut of StockContactPackage24KB1.5KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +85°C
UPD78F1808AK8A2-4B4-GObsoleteN/AOut of StockContactPackage24KB1.5KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +125°C
UPD78F1808K8A-4B4-GNRNDN/AOut of StockContactHWQFN24KB1.5KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +85°C
UPD78F1808K8A2-4B4-GNRNDN/AOut of StockContactHWQFN24KB1.5KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +125°C
UPD78F1809AK8A-4B4-GObsoleteN/AOut of StockContactPackage32KB2KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +85°C
UPD78F1809AK8A2-4B4-GObsoleteN/AOut of StockContactPackage32KB2KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +125°C
UPD78F1809K8A-4B4-GNRNDN/AOut of StockContactHWQFN32KB2KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +85°C
UPD78F1809K8A2-4B4-GNRNDN/AOut of StockContactHWQFN32KB2KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +125°C
UPD78F1810AK8A-4B4-GObsoleteN/AOut of StockContactPackage48KB3KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +85°C
UPD78F1810AK8A2-4B4-GObsoleteN/AOut of StockContactPackage48KB3KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +125°C
UPD78F1810K8A-4B4-GNRNDN/AOut of StockContactHWQFN48KB3KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +85°C
UPD78F1810K8A2-4B4-GNRNDN/AOut of StockContactHWQFN48KB3KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +125°C
UPD78F1811AK8A-4B4-GObsoleteN/AOut of StockContactPackage64KB4KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +85°C
UPD78F1811AK8A2-4B4-GObsoleteN/AOut of StockContactPackage64KB4KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +125°C
UPD78F1811K8A-4B4-GNRNDN/AOut of StockContactHWQFN64KB4KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +85°C
UPD78F1811K8A2-4B4-GNRNDN/AOut of StockContactHWQFN64KB4KB40#3316-bit x 16-ch10-bit x 8-ch0-40 to +125°C
UPD78F1812AGAA-GAM-GObsoleteN/AOut of StockContactPackage24KB1.5KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1812AGAA2-GAM-GObsoleteN/AOut of StockContactPackage24KB1.5KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1812AK8A-5B4-GObsoleteN/AOut of StockContactPackage24KB1.5KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1812AK8A2-5B4-GObsoleteN/AOut of StockContactPackage24KB1.5KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1812GAA-GAM-GObsoleteN/AOut of StockContactLFQFP24KB1.5KB48#4116-bit x 16-ch10-bit x 11-ch-40 to +85
UPD78F1812GAA2-GAM-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP24KB1.5KB48#4116-bit x 16-ch10-bit x 11-ch-40 to +125
UPD78F1812K8A-5B4-GNRNDN/AOut of StockContactHWQFN24KB1.5KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1812K8A2-5B4-GNRNDN/AOut of StockContactHWQFN24KB1.5KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1813AGAA-GAM-GObsoleteN/AOut of StockContactPackage32KB2KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1813AGAA2-GAM-GObsoleteN/AOut of StockContactPackage32KB2KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1813AK8A-5B4-GObsoleteN/AOut of StockContactPackage32KB2KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1813AK8A2-5B4-GObsoleteN/AOut of StockContactPackage32KB2KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1813GAA-GAM-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP32KB2KB48#4116-bit x 16-ch10-bit x 11-ch-40 to +85
UPD78F1813GAA2-GAM-GObsoleteN/AOut of StockContactLFQFP32KB2KB48#4116-bit x 16-ch10-bit x 11-ch-40 to +125
UPD78F1813K8A-5B4-GNRNDN/AOut of StockContactHWQFN32KB2KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1813K8A2-5B4-GNRNDN/AOut of StockContactHWQFN32KB2KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1814AGAA-GAM-GNRNDN/AOut of StockContactLFQFP48KB3KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1814AGAA2-GAM-GNRNDN/AOut of StockContactPackage48KB3KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1814AK8A-5B4-GObsoleteN/AOut of StockContactPackage48KB3KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1814AK8A2-5B4-GObsoleteN/AOut of StockContactPackage48KB3KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1814GAA-GAM-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP48KB3KB48#4116-bit x 16-ch10-bit x 11-ch-40 to +85
UPD78F1814GAA2-GAM-GNRNDN/AOut of StockContactLFQFP48KB3KB48#4116-bit x 16-ch10-bit x 11-ch-40 to +125
UPD78F1814K8A-5B4-GNRNDN/AOut of StockContactHWQFN48KB3KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1814K8A2-5B4-GNRNDN/AOut of StockContactHWQFN48KB3KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1815AGAA-GAM-GObsoleteN/AOut of StockContactPackage64KB4KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1815AGAA2-GAM-GObsoleteN/AOut of StockContactPackage64KB4KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1815AK8A-5B4-GObsoleteN/AOut of StockContactPackage64KB4KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1815AK8A2-5B4-GObsoleteN/AOut of StockContactPackage64KB4KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1815GAA-GAM-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP64KB4KB48#4116-bit x 16-ch10-bit x 11-ch-40 to +85
UPD78F1815GAA2-GAM-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP64KB4KB48#4116-bit x 16-ch10-bit x 11-ch-40 to +125
UPD78F1815K8A-5B4-GNRNDN/AOut of StockContactHWQFN64KB4KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1815K8A2-5B4-GNRNDN/AOut of StockContactHWQFN64KB4KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1816AGAA-GAM-GObsoleteN/AOut of StockContactPackage96KB6KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1816AGAA2-GAM-GObsoleteN/AOut of StockContactPackage96KB6KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1816AK8A-5B4-GObsoleteN/AOut of StockContactPackage96KB6KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1816AK8A2-5B4-GObsoleteN/AOut of StockContactPackage96KB6KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1816GAA-GAM-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP96KB6KB48#4116-bit x 16-ch10-bit x 11-ch-40 to +85
UPD78F1816GAA2-GAM-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP96KB6KB48#4116-bit x 16-ch10-bit x 11-ch-40 to +125
UPD78F1816K8A-5B4-GNRNDN/AOut of StockContactHWQFN96KB6KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1816K8A2-5B4-GNRNDN/AOut of StockContactHWQFN96KB6KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1817AGAA-GAM-GObsoleteN/AOut of StockContactPackage128KB8KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1817AGAA2-GAM-GObsoleteN/AOut of StockContactPackage128KB8KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1817AK8A-5B4-GObsoleteN/AOut of StockContactPackage128KB8KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1817AK8A2-5B4-GObsoleteN/AOut of StockContactPackage128KB8KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1817GAA-GAM-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP128KB8KB48#4116-bit x 16-ch10-bit x 11-ch-40 to +85
UPD78F1817GAA2-GAM-GNRNDN/AOut of StockContactLFQFP128KB8KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1817K8A-5B4-GNRNDN/AOut of StockContactHWQFN128KB8KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +85°C
UPD78F1817K8A2-5B4-GNRNDN/AOut of StockContactHWQFN128KB8KB48#4116-bit x 16-ch10-bit x 11-ch0-40 to +125°C
UPD78F1818AGBA-GAH-GObsoleteN/AOut of StockContactPackage32KB2KB64#5516-bit x 20-ch10-bit x 15-ch0-40 to +85°C
UPD78F1818AGBA2-GAH-GObsoleteN/AOut of StockContactPackage32KB2KB64#5516-bit x 20-ch10-bit x 15-ch0-40 to +125°C
UPD78F1818GBA-GAH-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP32KB2KB64#5516-bit x 20-ch10-bit x 15-ch-40 to +85
UPD78F1818GBA2-GAH-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP32KB2KB64#5516-bit x 20-ch10-bit x 15-ch-40 to +125
UPD78F1819AGBA-GAH-GObsoleteN/AOut of StockContactPackage48KB3KB64#5516-bit x 20-ch10-bit x 15-ch0-40 to +85°C
UPD78F1819AGBA2-GAH-GObsoleteN/AOut of StockContactPackage48KB3KB64#5516-bit x 20-ch10-bit x 15-ch0-40 to +125°C
UPD78F1819GBA-GAH-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP48KB3KB64#5516-bit x 20-ch10-bit x 15-ch-40 to +85
UPD78F1819GBA2-GAH-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP48KB3KB64#5516-bit x 20-ch10-bit x 15-ch-40 to +125
UPD78F1820AGBA-GAH-GObsoleteN/AOut of StockContactPackage64KB4KB64#5516-bit x 20-ch10-bit x 15-ch0-40 to +85°C
UPD78F1820AGBA2-GAH-GObsoleteN/AOut of StockContactPackage64KB4KB64#5516-bit x 20-ch10-bit x 15-ch0-40 to +125°C
UPD78F1820GBA-GAH-GObsoleteN/AOut of StockContactLFQFP64KB4KB64#5516-bit x 20-ch10-bit x 15-ch-40 to +85
UPD78F1820GBA2-GAH-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP64KB4KB64#5516-bit x 20-ch10-bit x 15-ch-40 to +125
UPD78F1821AGBA-GAH-GObsoleteN/AOut of StockContactPackage96KB6KB64#5516-bit x 20-ch10-bit x 15-ch0-40 to +85°C
UPD78F1821AGBA2-GAH-GObsoleteN/AOut of StockContactPackage96KB6KB64#5516-bit x 20-ch10-bit x 15-ch0-40 to +125°C
UPD78F1821GBA-GAH-GObsoleteN/AOut of StockContactLFQFP96KB6KB64#5516-bit x 20-ch10-bit x 15-ch-40 to +85
UPD78F1821GBA2-GAH-GNRNDN/AOut of StockContactLFQFP96KB6KB64#5516-bit x 20-ch10-bit x 15-ch0-40 to +125°C
UPD78F1822AGBA-GAH-GObsoleteN/AOut of StockContactPackage128KB8KB64#5516-bit x 20-ch10-bit x 15-ch0-40 to +85°C
UPD78F1822AGBA2-GAH-GObsoleteN/AOut of StockContactPackage128KB8KB64#5516-bit x 20-ch10-bit x 15-ch0-40 to +125°C
UPD78F1822GBA-GAH-GNRNDN/AOut of StockContactLFQFP128KB8KB64#5516-bit x 20-ch10-bit x 15-ch-40 to +85
UPD78F1822GBA2-GAH-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP128KB8KB64#5516-bit x 20-ch10-bit x 15-ch-40 to +125
UPD78F1823AGKA-GAK-GObsoleteN/AOut of StockContactPackage64KB4KB80#7116-bit x 20-ch10-bit x 16-ch0-40 to +85°C
UPD78F1823AGKA2-GAK-GObsoleteN/AOut of StockContactPackage64KB4KB80#7116-bit x 20-ch10-bit x 16-ch0-40 to +125°C
UPD78F1823GKA-GAK-GNRNDN/AOut of StockContactLFQFP64KB4KB80#7116-bit x 20-ch10-bit x 16-ch0-40 to +85°C
UPD78F1823GKA2-GAK-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP64KB4KB80#7116-bit x 20-ch10-bit x 16-ch-40 to +125
UPD78F1824AGKA-GAK-GObsoleteN/AOut of StockContactPackage96KB6KB80#7116-bit x 20-ch10-bit x 16-ch0-40 to +85°C
UPD78F1824AGKA2-GAK-GObsoleteN/AOut of StockContactPackage96KB6KB80#7116-bit x 20-ch10-bit x 16-ch0-40 to +125°C
UPD78F1824GKA-GAK-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP96KB6KB80#7116-bit x 20-ch10-bit x 16-ch-40 to +85
UPD78F1825AGKA-GAK-GNRNDN/AOut of StockContactPackage128KB8KB80#7116-bit x 20-ch10-bit x 16-ch0-40 to +85°C
UPD78F1825AGKA2-GAK-GObsoleteN/AOut of StockContactPackage128KB8KB80#7116-bit x 20-ch10-bit x 16-ch0-40 to +125°C
UPD78F1825GKA-GAK-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP128KB8KB80#7116-bit x 20-ch10-bit x 16-ch-40 to +85
UPD78F1826AGAA-GAM-GNRNDN/AOut of StockContactPackage64KB4KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85°C
UPD78F1826AGAA2-GAM-GObsoleteN/AOut of StockContactPackage64KB4KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125°C
UPD78F1826AK8A-5B4-GObsoleteN/AOut of StockContactPackage64KB4KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85°C
UPD78F1826AK8A2-5B4-GObsoleteN/AOut of StockContactPackage64KB4KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125°C
UPD78F1826GAA-GAM-GNRNDN/AOut of StockContactLFQFP64KB4KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85
UPD78F1826GAA2-GAM-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP64KB4KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125
UPD78F1826K8A-5B4-GNRNDN/AOut of StockContactHWQFN64KB4KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85°C
UPD78F1826K8A2-5B4-GNRNDN/AOut of StockContactHWQFN64KB4KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125°C
UPD78F1827AGAA-GAM-GObsoleteN/AOut of StockContactPackage96KB6KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85°C
UPD78F1827AGAA2-GAM-GObsoleteN/AOut of StockContactPackage96KB6KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125°C
UPD78F1827AK8A-5B4-GObsoleteN/AOut of StockContactPackage96KB6KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85°C
UPD78F1827AK8A2-5B4-GObsoleteN/AOut of StockContactPackage96KB6KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125°C
UPD78F1827GAA-GAM-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP96KB6KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85
UPD78F1827GAA2-GAM-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP96KB6KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125
UPD78F1827K8A-5B4-GNRNDN/AOut of StockContactHWQFN96KB6KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85°C
UPD78F1827K8A2-5B4-GNRNDN/AOut of StockContactHWQFN96KB6KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125°C
UPD78F1828AGAA-GAM-GObsoleteN/AOut of StockContactPackage128KB8KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85°C
UPD78F1828AGAA2-GAM-GNRNDN/AOut of StockContactPackage128KB8KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125°C
UPD78F1828AK8A-5B4-GObsoleteN/AOut of StockContactPackage128KB8KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85°C
UPD78F1828AK8A2-5B4-GObsoleteN/AOut of StockContactPackage128KB8KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125°C
UPD78F1828GAA-GAM-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP128KB8KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85
UPD78F1828GAA2-GAM-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP128KB8KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125
UPD78F1828K8A-5B4-GNRNDN/AOut of StockContactHWQFN128KB8KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85°C
UPD78F1828K8A2-5B4-GNRNDN/AOut of StockContactHWQFN128KB8KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125°C
UPD78F1829AK8A-5B4-GObsoleteN/AOut of StockContactPackage192KB12KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85°C
UPD78F1829AK8A2-5B4-GObsoleteN/AOut of StockContactPackage192KB12KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125°C
UPD78F1829K8A-5B4-GNRNDN/AOut of StockContactHWQFN192KB12KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85°C
UPD78F1829K8A2-5B4-GNRNDN/AOut of StockContactHWQFN192KB12KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125°C
UPD78F1830AK8A-5B4-GObsoleteN/AOut of StockContactPackage256KB16KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85°C
UPD78F1830AK8A2-5B4-GObsoleteN/AOut of StockContactPackage256KB16KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125°C
UPD78F1830K8A-5B4-GNRNDN/AOut of StockContactHWQFN256KB16KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +85°C
UPD78F1830K8A2-5B4-GNRNDN/AOut of StockContactHWQFN256KB16KB48#4116-bit x 16-ch10-bit x 11-ch1-40 to +125°C
UPD78F1831AGBA-GAH-GObsoleteN/AOut of StockContactPackage64KB4KB64#5516-bit x 20-ch10-bit x 15-ch1-40 to +85°C
UPD78F1831AGBA2-GAH-GObsoleteN/AOut of StockContactPackage64KB4KB64#5516-bit x 20-ch10-bit x 15-ch1-40 to +125°C
UPD78F1831GBA-GAH-GObsoleteN/AOut of StockContactLFQFP64KB4KB64#5516-bit x 20-ch10-bit x 15-ch1-40 to +85
UPD78F1831GBA2-GAH-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP64KB4KB64#5516-bit x 20-ch10-bit x 15-ch1-40 to +125
UPD78F1832AGBA-GAH-GObsoleteN/AOut of StockContactPackage96KB6KB64#5516-bit x 20-ch10-bit x 15-ch1-40 to +85°C
UPD78F1832AGBA2-GAH-GObsoleteN/AOut of StockContactPackage96KB6KB64#5516-bit x 20-ch10-bit x 15-ch1-40 to +125°C
UPD78F1832GBA-GAH-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP96KB6KB64#5516-bit x 20-ch10-bit x 15-ch1-40 to +85
UPD78F1832GBA2-GAH-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP96KB6KB64#5516-bit x 20-ch10-bit x 15-ch1-40 to +125
UPD78F1833AGBA-GAH-GObsoleteN/AOut of StockContactPackage128KB8KB64#5516-bit x 20-ch10-bit x 15-ch1-40 to +85°C
UPD78F1833AGBA2-GAH-GObsoleteN/AOut of StockContactPackage128KB8KB64#5516-bit x 20-ch10-bit x 15-ch1-40 to +125°C
UPD78F1833GBA-GAH-GObsoleteN/AOut of StockContactLFQFP128KB8KB64#5516-bit x 20-ch10-bit x 15-ch1-40 to +85
UPD78F1833GBA2-GAH-GNRNDN/AOut of StockContactLFQFP128KB8KB64#5516-bit x 20-ch10-bit x 15-ch1-40 to +125
UPD78F1836AGKA-GAK-GObsoleteN/AOut of StockContactPackage64KB4KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +85°C
UPD78F1836AGKA2-GAK-GObsoleteN/AOut of StockContactPackage64KB4KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +125°C
UPD78F1836GKA-GAK-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP64KB4KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +85
UPD78F1837AGKA-GAK-GObsoleteN/AOut of StockContactPackage96KB6KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +85°C
UPD78F1837AGKA2-GAK-GObsoleteN/AOut of StockContactPackage96KB6KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +125°C
UPD78F1837GKA-GAK-GObsoleteN/AOut of StockContactLFQFP96KB6KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +85
UPD78F1838AGKA-GAK-GObsoleteN/AOut of StockContactPackage128KB8KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +85°C
UPD78F1838AGKA2-GAK-GObsoleteN/AOut of StockContactPackage128KB8KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +125°C
UPD78F1838GKA-GAK-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP128KB8KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +85
UPD78F1839AGKA-GAK-GObsoleteN/AOut of StockContactPackage192KB12KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +85°C
UPD78F1839AGKA2-GAK-GObsoleteN/AOut of StockContactPackage192KB12KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +125°C
UPD78F1839GKA-GAK-GObsoleteN/AOut of StockContactPackage192KB12KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +85°C
UPD78F1839GKA2-GAK-GObsoleteN/AOut of StockContactPackage192KB12KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +125°C
UPD78F1840AGKA-GAK-GObsoleteN/AOut of StockContactPackage256KB16KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +85°C
UPD78F1840AGKA2-GAK-GObsoleteN/AOut of StockContactPackage256KB16KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +125°C
UPD78F1840GKA-GAK-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP256KB16KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +85
UPD78F1840GKA2-GAK-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP256KB16KB80#7116-bit x 20-ch10-bit x 16-ch1-40 to +125
UPD78F1841AGCA-UEU-GObsoleteN/AOut of StockContactPackage64KB4KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +85°C
UPD78F1841AGCA2-UEU-GObsoleteN/AOut of StockContactPackage64KB4KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +125°C
UPD78F1841GCA-UEU-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP64KB4KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +85
UPD78F1842AGCA-UEU-GObsoleteN/AOut of StockContactPackage96KB6KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +85°C
UPD78F1842AGCA2-UEU-GObsoleteN/AOut of StockContactPackage96KB6KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +125°C
UPD78F1842GCA-UEU-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP96KB6KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +85
UPD78F1843AGCA-UEU-GObsoleteN/AOut of StockContactPackage128KB8KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +85°C
UPD78F1843AGCA2-UEU-GObsoleteN/AOut of StockContactPackage128KB8KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +125°C
UPD78F1843GCA-UEU-GObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFP128KB8KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +85
UPD78F1843GCA2-UEU-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP128KB8KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +125
UPD78F1844AGCA-UEU-GObsoleteN/AOut of StockContactPackage192KB12KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +85°C
UPD78F1844AGCA2-UEU-GObsoleteN/AOut of StockContactPackage192KB12KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +125°C
UPD78F1844GCA-UEU-GNRNDN/AOut of StockContactPackage192KB12KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +85°C
UPD78F1844GCA2-UEU-GObsoleteN/AOut of StockContactPackage192KB12KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +125°C
UPD78F1845AGCA-UEU-GObsoleteN/AOut of StockContactPackage256KB16KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +85°C
UPD78F1845AGCA2-UEU-GObsoleteN/AOut of StockContactPackage256KB16KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +125°C
UPD78F1845GCA-UEU-GNRNDN/AOut of StockContactLFQFP256KB16KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +85
UPD78F1845GCA2-UEU-GObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP256KB16KB100#8916-bit x 24-ch10-bit x 24-ch1-40 to +125