| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PLSP0030JB-A |
| Lead Count (#): | 30 |
| Pkg. Dimensions (mm): | 6.1 x 9.7 x 1.4 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Program Memory (KB) | 24 |
| RAM (KB) | 1.5 |
| Lead Count (#) | 30 |
| I/O Ports | 23 |
| Timer | 16-bit x 13-ch |
| ADC | 10-bit x 8-ch |
| CAN (ch) | 0 |
| Temp. Range (°C) | -40 to +85°C |
| Bit Size | 16 |
| CPU | 78K0R |
| DMA | Yes |
| Data Flash (KB) | 16 |
| Ethernet | No |
| Family Name | 78K |
| LVD or PVD | Yes |
| Length (mm) | 9.7 |
| MOQ | 1 |
| Operating Freq (Max) (MHz) | 24 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 6.1 x 9.7 x 1.4 |
| RTC | No |
| Supply Voltage (V) | 2.7 - 5.5 |
| Width (mm) | 6.1 |
The 78K0R/Fx3 Group is supported only for customers who have already adopted these products.