Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
16-bit Low-power Microcontrollers for Automotive Body Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:HWQFN
Pkg. Code:pkg_3439
Lead Count (#):40
Pkg. Dimensions (mm):6 x 6 x 0.8
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)24
RAM (KB)1.5
Lead Count (#)40
I/O Ports33
Timer16-bit x 16-ch
ADC10-bit x 8-ch
CAN (ch)0
Temp. Range (°C)-40 to +125°C
Bit Size16
CPU78K0R
DMAYes
Data Flash (KB)16
EthernetNo
Family Name78K
LVD or PVDYes
Length (mm)6
Operating Freq (Max) (MHz)24
Pkg. Dimensions (mm)6 x 6 x 0.8
RTCNo
Supply Voltage (V)2.7 - 5.5
Width (mm)6

Description

The 78K0R/Fx3 Group is supported only for customers who have already adopted these products.