Features
- Supports category 5 cables with attenuation in excess of 24dB at 100 MHz.
- Single-chip, fully integrated PHY provides PCS, PMA, PMD, and AUTONEG sub layers functions of IEEE standard.
- 10Base-T and 100Base-TX IEEE 8802.3 compliant
- MIIM (MDC/MDIO) management bus for PHY register configuration
- RMII interface support with external 50 MHz system clock
- Single 3.3V power supply
- Highly configurable
- Media Independent Interface (MII)
- Auto-Negotiation with Parallel detection
- Node applications, managed or unmanaged
- 10M or 100M full and half-duplex modes
- Loopback mode for Diagnostic FunctionsAuto-MDI/MDIX crossover correction
- Low-power CMOS (typically 300 mW)
- Power-Down mode typically 21mW
- Clock and crystal supported
- Interrupt pin option
- Fully integrated, DSP-based PMDAdaptive equalization and baseline-wander correction
- Transmit wave shaping and stream cipher scrambler
- MLT-3 encoder and NRZ/NRZI encoder
- Single power supply (3.3 V)
- Built-in 1.8 V regulator for core
- Available in 32-pin (5mm x 5mm) QFN package, Pb-free
- Available in Industrial Temp and Lead Free
Description
The IDT1894-32 is a low-power, physical-layer device (PHY) that supports the ISO/IEC 10Base-T and 100Base-TX Carrier-Sense Multiple Access/Collision Detection (CSMA/CD) Ethernet standards, ISO/IEC 8802-3. The IDT1894-32 is intended for MII, Node applications that require the Auto-MDIX feature that automatically corrects crossover errors in plant wiring. The IDT1894-32 incorporates Digital-Signal Processing (DSP) control in its Physical-Medium Dependent (PMD) sub layer. As a result, it can transmit and receive data on unshielded twisted-pair (UTP) category 5 cables with attenuation in excess of 24 dB at 100MHz. With this IDT-patented technology, the IDT1894-32 can virtually eliminate errors from killer packets. The IDT1894-32 provides a Serial-Management Interface for exchanging command and status information with a Station-Management (STA) entity. The IDT1894-32 Media-Dependent Interface (MDI) can be configured to provide either half- or full duplex operation at data rates of 10 Mb/s or 100Mb/s. In addition, the IDT1894-32 includes a programmable interrupt output function. This function consists of a digital output pin, an interrupt control register, a set of interrupt status register bits and a corresponding set of interrupt enable bits, and a pre-defined set of events which can be assigned as one of the interrupt sources. The purpose of this function is to notify the host of this PHY device when certain event happens via interrupt (the logic level on interrupt output pin going low or going high) instead of polling by the host. The events that could be used to generate interrupts are: receiver error, Jabber, page received, parallel detect fault, link partner acknowledge, link status change, auto-negotiation complete, remote fault, collision, etc. Applications: NIC cards, PC motherboards, switches, routers, DSL and cable modems, game machines, printers, network connected appliances, and industrial equipment.
Parameters
| Attributes | Value |
|---|---|
| Core Voltage (V) | 3.3 |
| Input Freq (MHz) | 0 - 0 |
| Temp. Range (°C) | 0 to 70°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| VFQFPN | 5.0 x 5.0 x 0.9 | 32 | 0.5 |
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1894K-32LF | Active | N/A | Out of Stock | VFQFPN | 1ku | $2.43 | 32# | Tray | 3 | 0 | 490# | Yes | e3 Sn | 0 to 70°C | TAIWAN | TAIWAN, USA |
| 1894K-32LFT | Active | N/A | In Stock | VFQFPN | 1ku | $2.43 | 32# | Reel | 3 | 2500# | 0 | Yes | e3 Sn | 0 to 70°C | TAIWAN | TAIWAN, USA |
| 1894KI-32LF | Obsolete | N/A | Out of Stock | VFQFPN | 32# | Tray | 3 | 0 | 490# | Yes | e3 Sn | -40 to 85°C | |||
| 1894KI-32LFT | Obsolete | N/A | Out of Stock | VFQFPN | 32# | Reel | 3 | 2500# | 0 | Yes | e3 Sn | -40 to 85°C |
Filters
Applied Filters
- Product Change NoticePDF 728 KB May 13, 2022
- Manual - Development Tools
- Manual - Hardware
- Product Change NoticePDF 983 KB Jun 25, 2019
- Product Change NoticePDF 130 KB 7WDXRDKU4E7E-5-46239 Jun 04, 2010
- Product Change NoticePDF 130 KB 7WDXRDKU4E7E-5-46235 Apr 02, 2010
- Product Change NoticePDF 583 KB 7WDXRDKU4E7E-5-61343 Dec 20, 2016
- Product Change NoticePDF 596 KB 7WDXRDKU4E7E-5-59884 Jan 28, 2016
- Product Change NoticePDF 544 KB 7WDXRDKU4E7E-5-59710 Nov 13, 2015
- End Of Life NoticePDF 550 KB 7WDXRDKU4E7E-5-58647 Mar 11, 2015
- End Of Life NoticePDF 547 KB 7WDXRDKU4E7E-5-58173 Jan 23, 2015
Recommended Documents (1)
Datasheets (1)
- Manual - Development Tools
- Manual - Hardware
Manuals & Guides (2)
Application Notes & White Papers (1)
- Product Change NoticePDF 728 KB May 13, 2022
- Product Change NoticePDF 983 KB Jun 25, 2019
- Product Change NoticePDF 583 KB 7WDXRDKU4E7E-5-61343 Dec 20, 2016
- Product Change NoticePDF 596 KB 7WDXRDKU4E7E-5-59884 Jan 28, 2016
- Product Change NoticePDF 544 KB 7WDXRDKU4E7E-5-59710 Nov 13, 2015View More (9)
Product Notices (PCN, EOL, etc) (9)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
AI Kit Development Platform with RA6M3
Multiple and reconfigurable connectivity functions to expedite your AI/ML System. Easy-to-use hardware platform for multimodal AI/ML solutions based on the RA6M3 MCU from the RA Family of 32-bit MCUs.
The hardware platform is intended to be used for different kinds of AI/ML single or multimodal... Read More
AI Kit Development Platform with RA4E1
Multiple and reconfigurable connectivity functions to expedite your AI/ML system. Easy-to-use hardware platform for multimodal AI/ML solutions based on the RA4E1 MCU from the RA Family of 32-bit MCUs.
The hardware platform is intended to be used for different kinds of AI/ML single or multimodal... Read More
AI Kit Development Platform with RA8D1
The AIK-RA8D1 provides developers with multiple and reconfigurable connectivity functions to expedite AI/ML system development. This easy-to-use hardware platform for multimodal AI/ML solutions is based on the RA8D1 MCU from the RA family of 32-bit MCUs.
The hardware platform is intended for use... Read More
Support Communities
-
Alternative Ethernet PHY
Can we use the 1894K-33LF Ethernet PHY chip instead of the 1894K-32LFT with the RA8M1 144-pin MCU in RMII mode? Please let me know if there are any compatibility concerns. Thank you! This thread was automatically locked due to age.
Mar 20, 2025