Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High VOD: 3.1V (Typ.) into RD = 54Ω
  • ±5kV EFT immunity of bus I/O pins
  • ±16.5kV ESD protection on bus I/O pins
  • Supported data rates: 115kbps
  • Full fail-safe outputs for open or shorted inputs
  • Hot plug capability
  • 1/8 unit load
  • Allows for up to 512 transceivers on the bus
  • Low supply current (driver disabled): 550μA
  • Ultra-low shutdown current: 70nA

Description

The RAA788152 5V half-duplex powered RS-485/RS-422 transceiver features high output drive and high EFT and ESD protection. The device is immune to ±5kV IEC 61000-4-4 EFT transients and can withstand up to ±16.5kV IEC 61000-4-2 ESD strikes without latch-up.

The RAA78815x family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver-enable pins. These transceivers support data rates of 115kbps, 1Mbps, and 20Mbps with a performance that is characterized from -40 °C to +85 °C.

Parameters

AttributesValue
Temp. Range (°C)-40 to +105°C, -40 to +125°C
Devices Allowed on Bus256

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP3.0 x 3.0 x 0.0080.7
SOICN4.9 x 3.9 x 0.0081.3

Application Block Diagrams

Smart Home Central Control Box Block Diagram
Smart Home Central Control Box
Smart home control box integrates devices, monitors conditions, and manages lighting and appliances.
Modbus ASCII/RTU Slave Board Block Diagram
Modbus ASCII/RTU Slave Board
Low-power Modbus design enables factory automation and environmental monitoring control.
OTA‑enabled PLC module block diagram features an MCU with Ethernet connectivity and real‑time system control, buck converters, RS‑485 transceivers, CTSU, speaker, and USB support.
OTA-Enabled PLC Module
High‑performance PLC module enabling fast OTA updates, precise real‑time control, and remote management for reliable, connected industrial systems.

Additional Applications

  • Industrial networks in factory automation
  • Building automation: lighting, elevators, HVAC
  • Industrial process control networks
  • Security camera networks
  • Networks with star topology
  • Long-haul networks in coal mines and oil rigs
  • High node-count networks
  • Automated utility e-meter reading systems

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryCountry of AssemblyCountry of Wafer Fabrication
RAA7881522GSP#AB0ActiveAvailableIn StockRoHS:EN
SOIC1ku | $0.788#Tube31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3CHINA, TAIWANUSA
RAA7881522GSP#HB0ActiveN/AOut of StockRoHS:EN
SOIC1ku | $0.788#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3CHINA, TAIWANUSA
RAA7881522GSU#AB0ActiveAvailableIn StockRoHS:EN
MSOP1ku | $0.788#Tube10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3MALAYSIAUSA
RAA7881522GSU#HB0ActiveN/AIn StockRoHS:EN
MSOP1ku | $0.788#Reel10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3MALAYSIAUSA

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Knowledge Base

  1. What is the EFT Performance of Renesas's new RAA78815x Family of RS-485/422 Transceivers?

    ... Bus Voltage during EFT Test with 5kHz Repetition Rate Test Level Test Voltage (kV) Repetition Frequency (kHz) Transceiver 1 0.25 5 or 100 RAA788150 RAA788152 RAA788153 RAA788155 RAA788156 RAA788158 2 0.5 5 or 100 3 1 5 or 100 4 2 5 or 100 X 5 5 and ...

    Oct 11, 2021
  2. What Applications might see EFT Problems?

    This type of interference has the potential to occur in a large amount of different electrical systems and devices. The interconnection of relays to power mains offers many situations for potential arching and electrical transients. Commonly they occur in AC Power Mains, Electrical Systems & Subsystems, and Ethernet & RS ...

    Oct 11, 2021
  3. What is the Standard that tests for EFT Immunity?

    The standard that defines the test for assessing a systems’ immunity to fast electrical transients is IEC61000-4-4. This standard defines test voltage waveform, range of test levels, test equipment, test set-up, and test procedure. Its object is to establish a common and reproducible reference for evaluating the ...

    Oct 11, 2021
View All Results from Knowledge Base (4)