Overview
The RTKA788152DE0000BU RS-485 evaluation board is used to evaluate the half-duplex transceivers of the RAA78815x family of RS-485 transceivers.
The RAA78815x family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver-enable pins. These transceivers support data rates of 115kbps, 1Mbps and 20Mbps with a performance that is characterized from -40°C to +85°C.
Features
- Single 115kbps half-duplex transceiver
- RAA788152 (115kbps version currently installed) can be unsoldered and replaced by RAA788155 (1Mbps version) or RAA788158 (20Mbps version)
- Placeholders for fail-safe biasing resistors
- Configuration jumpers to operate the transceiver as transmitter or receiver, or as a transmitter with loopback
Products in the Design


Sample & Buy
RTKA788152DE0000BU
Active| Pb (Lead) Free: | Yes |
1u | $32.47Budgetary Price
Videos & Training
Overview of the key features, advantages and target applications for the RAA78817x family of 3.3V RS-485/422 transceivers with +/-3kV EFT immunity and the RAA78815x family of 5V RS-485/422 transceivers with +/-5KV EFT immunity.
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.