Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low power consumption (VCC = 3.3 V)
  • Pulse width distortion (⏐tPHL−tPLH⏐ = 35 ns MAX.)
  • High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
  • 40% reduction of mounting area (5-pin SOP × 2)
  • High-speed (15 Mbps)
  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Open collector output
  • Ordering number of tape product : PS9821-1-F3, F4: 1 500 pcs/reel PS9821-2-F3, F4: 1 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: File No. E72422 DIN EN60747-5-2 (VDE0884 Part2) approved No.40008347 (option)

Description

The PS9821-1 and PS9821-2 are active-low type high-speed photocouplers that use a GaAlAs light-emitting diode on the input side and a photodetector IC that includes a photodiode and a signal processor on the same chip on the output side. The PS9821-1, -2 are designed specifically for high common mode transient immunity (CMR) and low pulse width distortion, PS9821-2 is suitable for high density applications.

Parameters

AttributesValue
Channels (#)2
Data Speed (bps)15 Mbps
Output TypeOpen Collector
Absolute max. rated Power Supply Voltage (V)7
Isolation Voltage (Vrms)2500
VOL max. (V)0.6
tPHL/tPLH max. (ns)75/75
CMTI min. (kV/µs)15
IFHL (Max) (mA)5
SW PWD max. (ns)35
ICCH max. (mA)14
ICCL max. (mA)10, 20
Creepage Distance (mm)4
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Application Block Diagrams

Smart Home Central Control Box Block Diagram
Smart Home Central Control Box
Smart home control box integrates devices, monitors conditions, and manages lighting and appliances.

Applied Filters: