Skip to main content
Renesas Electronics Corporation

Aizip & Renesas - First Production - Quality Facial Recognition to Edge Devices and IoT

Image
Nalin Balan
Nalin Balan
Director, AI Center of Excellence (COE) Customer Success
Image
Haoguang (Kai) Cai - Product Manager at Aizip
Haoguang (Kai) Cai
Product Manager, Aizip
Published: July 18, 2025

The Challenge of Facial Recognition on Resource-Constrained Devices

Facial recognition has become a standard on high-performance devices like smartphones and PCs. However, integrating this technology into resource-constrained edge and IoT devices has remained problematic. For example, enterprise printers requiring user authentication, access control panels, time clocks, and point-of-sale terminals all represent potential applications where facial recognition would add huge value, but traditional solutions exceed their computational capabilities.

Renesas and Aizip developed a face identification solution to address this gap by enabling facial identification to run on low-power, cost-effective microcontroller units (MCUs). This means device manufacturers and integrators can now deploy sophisticated facial recognition capabilities in edge devices and IoT hardware without requiring cloud connectivity or external processing, delivering local, private, and responsive identification right where it's needed.

The facial recognition solution for edge devices and IoT with Renesas RA8D1 Arm® Cortex®-M85 microcontroller unit (MCU):

  • Runs entirely on-device without cloud connectivity, supporting up to 100 users, and maintains stability with face accessories (glasses and similar items)
  • System achieves >99% accuracy in customer testing while using minimal resources (under 2MB flash, under 1MB RAM)
  • Enables secure authentication for printer access, personalized smart home control panels, and building entry systems
Image
Facial Recognition Image

Hardware Platform: AIK-RA8D1 Board

The AIK-RA8D1 board integrates advanced AI acceleration capabilities, making it an ideal solution for developers looking to implement real-time intelligence in embedded systems. Its versatility allows deployment across a range of IoT applications in the industrial and security sectors while maintaining cost-effectiveness.

Image
AIK-RA8D1 Development Board

Key Features of the AIK-RA8D1 Board

The 480MHz RA8D1 MCU with the Helium extension in the Arm Cortex-M85 core provides robust processing power, energy efficiency, and 4X speedup in ML performance, making real-time facial recognition feasible on this class of hardware.

  • Multiple Connectivity Options – Includes Pmods™, USB, CAN/CAN FD, Ethernet, and Camera I/F for seamless integration.
  • Rich Display Interfaces – Supports MIPI-DSI for high-resolution displays, making it perfect for AI-driven HMI applications.
  • Advanced Peripherals – Features multiple GPIOs, ADCs, and I2C/SPI/UART interfaces for flexible device interfacing.
Image
AIK-RA8D1 Connected with Renesas' Software and Partner Ecosystem Diagram
Figure 1. AIK-RA8D1 Connected with Renesas' Software and Partner Ecosystem

Effortless and Secure Face Recognition with FaceID:

FaceID makes your experience seamless and secure in two simple steps.

  1. Quick Setup – Just provide a few reference images during registration. The system securely stores them on the device, no internet needed, and keeps your data private and protected.
  2. Instant Recognition – When you access the system, FaceID automatically detects and aligns your face from a live image, then compares it with your stored profile to confirm a match—fast, accurate, and hassle-free.

The entire FaceID pipeline runs on a single MCU without external processors:

Image
Complete Processing Flow on a Single Renesas RA8D1 MCU
Figure 2. Complete Processing Flow on a Single Renesas RA8D1 MCU

Compact, Efficient, and Reliable: Designed for Real-World Performance

Experience powerful face recognition with minimal system impact. This solution runs two complementary models on a single chip, working seamlessly together to deliver fast and accurate results:

  • Lightweight Design – With flash usage under 2MB and peak RAM under 1MB, the system fits easily within the RA8D1's constraints, leaving room for other applications and reducing overall resource consumption.

Model Specifications

ModelParametersFLOPS
Face Detection475K159M
Face Identification1088K28M
  • Smart Memory Management – By recycling buffers and running models sequentially, the system maximizes efficiency without compromising performance.
  • Scalable User Support – Up to 100 registered users, with the flexibility to expand as hardware resources grow.

System Resource Usage

ResourceUsage
Total Flash1742KB
Peak RAM847KB
Heap16KB
Stack8KB
  • Consistent Accuracy – High recognition performance even when users wear accessories like glasses, ensuring reliability in everyday scenarios.

Performance Metrics

Performance MetricResult
Internal Testing Accuracy>95%
Customer Testing Accuracy>99%
Inference Time<800ms
User CapacityUp to 100 individuals
Stability with AccessoriesYes (glasses, etc.)
  • Ideal for Edge Devices – The compact footprint makes this solution perfect for resource-constrained environments like IoT and embedded systems, where memory and processing power are limited.
 

Practical Applications

Our image-based approach provides several advantages compared to 3D mapping technologies used in smartphones and other high-end devices. The solution delivers better cost efficiency and hardware simplicity by eliminating the need for specialized depth sensors and infrared projectors. It offers an appropriate security level for office and convenience applications where extreme security measures aren't required but reliable identification is essential. Additionally, it enables flexible deployment options in various installation environments.

These characteristics make our FaceID solution ideal for:

  • Enterprise printer access control for secure document retrieval
  • Time clocks and attendance systems for contactless check-in
  • Medical device authentication in clinical settings
  • Smart home control panels for customized user experiences
  • Point-of-sale terminals with customer recognition
  • Industrial equipment that adjusts settings for different operators

FaceID on edge devices and IoT systems is now a reality. With Renesas' RA8D1 Arm Cortex-M85 MCUs, facial recognition can run locally without cloud connections. By operating locally, it eliminates cloud dependencies, ensures data privacy, and functions reliably even without network connectivity. This unlocks significant value for applications where authentication must be both convenient and secure.

For more information or to discuss how our FaceID solution might fit your needs, visit our Aizip Face Identification page.