Overview
The ISLVERSALDEMO2Z board provides power management for the AMD Xilinx Space Grade Versal ACAP AI Core VC1902 using Renesas' radiation hardened power management devices. The Versal ACAP system requires various supply rails, including the core, digital, analog, and DDR memory. The ISLVERSALDEMO2Z provides all these rails to enable the user to evaluate performance against the Versal ACAP DC and AC electrical specifications.
Features
- Radiation hardened power solution by Renesas
- Designed to power AMD Xilinx Space Grade Versal ACAP AI Core VC1902
- Includes regulators for all VC1902 rails, DDR4 memory, and general +5V/+3.3V bus
- Power supply sequencing up and down on all rails
Applications
Wireless InfrastructureProducts in the Design

Hi-Rel Switching Regulators (Integrated FETs)
ISL70001ASEH Active
Radiation Hardened and SEE Hardened 6A Synchronous Buck Regulator
| ISL70321SEH | Radiation Hardened Quad Power Supply Sequencer |
| ISL70020SEH | 40V, 65A Enhancement-Mode GaN Power Transistor |
| ISL73847SEH | Radiation Hardened Single/Dual-Phase Current Mode PWM Controller |
| ISL73041SEH | Radiation Hardened 12V Half-Bridge GaN FET Driver |
| ISL70003ASEH | Radiation and SEE Tolerant 3V to 13.2V, 9A Buck Regulator |
Sample & Buy
ISLVERSALDEMO2Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Application Block Diagrams
| Radiation Hardened Versal Power Tree A radiation hardened power supply for satellite applications using AMD Versal. |
Videos & Training
The ISLVERSALDEMO2Z provides a complete space-qualified power solution for the AMD XQRVC1902 SoC, packing multiple rad-hard power rails in an ultra-compact footprint, delivering turnkey efficiency and precision. For ordering information, schematics, Gerber files, and more, visit renesas.com/islversaldemo2z.
News & Blog Posts
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.