Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to DLA SMD# 5962-13248
  • Acceptance tested to 50krad(Si) (LDR) wafer-by-wafer
  • <5µs recovery from SET (LETTH = 86.4MeV•cm2/mg)
  • Unity gain stable
  • Rail-to-rail input and output
  • Wide gain bandwidth product 19MHz
  • Wide single and dual supply range 2.7V to 40V maximum
  • Low input offset voltage 400µV (+25°C, maximum)
  • Low current consumption (per amplifier) 1.2mA, typical
  • No phase reversal with input overdrive
  • Slew rate
    • Large signal 60V/µs
  • Operating temperature range -55°C to +125°C
  • ISL70244SEH radiation acceptance (see TID report)
    • High dose rate (50-300rad(Si)/s) 300krad(Si)
    • Low dose rate (0.01rad(Si)/s) 50krad(Si)
  • SEE hardness (see SEE report for details)
    • SEL/SEB LETTH (VS = ±19V) 86.4MeV•cm2/mg

Description

The ISL70244SEH features two low-power amplifiers optimized to provide maximum dynamic range. These op amps feature a unique combination of rail-to-rail operation on the input and output as well as a slew-enhanced front end that provides ultra-fast slew rates positively proportional to a given step size, thereby increasing accuracy under transient conditions, whether periodic or momentary. They also offer low power, low offset voltage, and low-temperature drift, making the ISL70244SEH ideal for applications requiring both high DC accuracy and AC performance. With <5μs recovery for Single Event Transients (SET) (LETTH = 86.4MeV•cm2/mg), the number of filtering components needed is drastically reduced. The ISL70244SEH is also immune to single-event latch-up because it is fabricated in the Renesas proprietary PR40 Silicon On Insulator (SOI) process. The amplifiers are designed to operate over a single supply range of 2.7V to 40V or a split supply voltage range of ±1.35V to ±20V. Applications for these amplifiers include precision instrumentation, data acquisition, precision power supply controls, and process controls. The ISL70244SEH is available in a 10 Ld hermetic ceramic flatpack that operates across the temperature range of -55°C to +125°C.

Parameters

AttributesValue
RatingSpace
AVOL (dB)118
Bandwidth (MHz)19
Channels (#)2
CMRR (dB)92
IOUT (mA)8
IS per Amp (mA)1.2
Noise VN (nV/√Hz)12.3
Offset Voltage (max)500µV
PSRR (db)123
Rail-to-Rail Input/OutputYes
Slew Rate (V/µs)60
Supply Voltage (min) (V)2.7 - 2.7
Supply Voltage (max) (V)40 - 40
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)86.4
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP6.5 x 6.5 x 0.00101.3
DIE———

Applications

  • Precision instruments
  • Active filter blocks
  • Data acquisition
  • Power supply control
  • Process control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL70244SEHF/PROTOActiveAvailableOut of StockContactCFP10#TrayNot ApplicableExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL70244SEHVFActiveN/AOut of StockContactCFP10#TrayNot Applicable5962F1324801VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL70244SEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F1324801V9ANo100-55 to +125°C34371
ISL70244SEHX/SAMPLEActiveN/AOut of StockContactDIENo5-40 to +125°C34371

Renesas Boards & Kits