Overview
Description
The ZSSC3xxx communications board is an accessory board included in select Renesas ZSSC3xxx sensor signal conditioner (SSC) evaluation kits. It provides the communication interface between a user's computer and the SSC IC mounted on a compatible ZSSC3xxx evaluation board or user-developed module, enabling device configuration, calibration, and evaluation through a USB connection.
The communications board serves as the central interface for software-based interaction with the SSC and can be used with compatible ZSSC3xxx evaluation platforms. It is included with supported evaluation kits and can also be ordered separately.
Features
- Provides communication between a PC and compatible ZSSC3xxx SSC evaluation boards
- Enables device configuration, calibration, and evaluation through software tools
- Provides USB connectivity for convenient PC communication
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| ZSSC3XXXCOMMCABLE1 | Active | Out of Stock | N/A |
| ZSSC3XXXCOMMBDV1P0 | Obsolete | Out of Stock | N/A |
Videos & Training
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.