Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
ZSSC3224KIT - ZSSC3224 Evaluation Kit
  • Notes:Kit contains communication board
ZSSC3218KIT - ZSSC3218 Evaluation Kit
  • Notes:Kit contains communication board

Overview

The ZSSC3xxx communications board is an accessory board included in select Renesas ZSSC3xxx sensor signal conditioner (SSC) evaluation kits. It provides the communication interface between a user's computer and the SSC IC mounted on a compatible ZSSC3xxx evaluation board or user-developed module, enabling device configuration, calibration, and evaluation through a USB connection.

The communications board serves as the central interface for software-based interaction with the SSC and can be used with compatible ZSSC3xxx evaluation platforms. It is included with supported evaluation kits and can also be ordered separately.

Features

  • Provides communication between a PC and compatible ZSSC3xxx SSC evaluation boards
  • Enables device configuration, calibration, and evaluation through software tools
  • Provides USB connectivity for convenient PC communication

Sample & Buy

ZSSC3xxx-COMM-BD - Communication Board

ZSSC3XXXCOMMCABLE1

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

ZSSC3218 Evaluation Kit

ZSSC3218KIT Active
Evaluate ZSSC3218 sensor signal conditioner behavior and calibration using a modular platform with PC connectivity. Designed to accelerate sensor integration, validation, and early application testing.
Recommended Documents:

ZSSC3224 Evaluation Kit

ZSSC3224KIT Active
Configure, calibrate, and evaluate ZSSC3224 sensor signal conditioner designs with a modular, PC-connected platform. Supports quick prototyping and validation with sensor hookup or signal simulation.
Recommended Documents:
ZSSC3xxx Sensor Replacement Board

ZSSC3xxx Sensor Replacement Board

Simulate variable resistive sensor signals during SSC evaluation and calibration. Useful for dry-run demos and early development while the final sensor hardware is still in progress.
Recommended Documents: