Skip to main content
Renesas Electronics Corporation

Description

The ZSSC3036KIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC3036 Sensor Signal Conditioner IC. The user's PC can communicate with the ZSSC3036 IC socketed in a PQFN adapter on the ZSSC3026-36 SSC Evaluation Board via the ZSSC3XXX Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The Evaluation Board can connect to the user's sensor or to the ZSSC3XXX Sensor Replacement Board, which provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. The simulated resistive sensor signal is controlled by potentiometers.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

Features

  • ZSSC3026-36 Evaluation Board with 1 sample of ZSSC3036 mounted in PQFN adapter
  • ZSSC3XXX Communication Board with USB cable
  • ZSSC3XXX Communication Cable
  • ZSSC3XXX Sensor Replacement Board

Applications

Type Title Date
Manual - Development Tools PDF 2.16 MB
Application Note
Log in to Download PDF 128 KB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 8.10 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
ZSSC3036KITV1P1ObsoleteOut of Stock1u | $171.1N/A