Skip to main content
Renesas Electronics Corporation

Overview

The ZSSC3xxx sensor replacement board (SRB) is an accessory board included in select Renesas ZSSC3xxx sensor signal conditioner (SSC) evaluation kits. It simulates a variable resistive sensor signal, enabling evaluation, configuration, and calibration of the ZSSC3xxx SSCs without requiring a physical sensor.

The board incorporates two onboard potentiometers that emulate sensor behavior and provide adjustable input signals for the SSC under evaluation. With an internal resistance of 2kΩ, the SRB is ideal for initial device evaluation, software familiarization, demonstration purposes, and dry-run calibration while the final sensor design is still under development.

The ZSSC3xxx SRB is included with compatible SSC evaluation kits and can also be ordered separately.

Features

  • Simulates variable resistive sensor signals for the ZSSC3xxx sensor signal conditioners (SSCs) evaluation
  • Compatible with select ZSSC3xxx SSC evaluation kits
  • Two onboard potentiometers for adjustable sensor signal emulation
  • Supports dry-run calibration without a physical sensor
  • 2kΩ internal resistance for sensor signal simulation

Sample & Buy

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

ZSSC3218 Evaluation Kit

ZSSC3218KIT Active
Evaluate ZSSC3218 sensor signal conditioner behavior and calibration using a modular platform with PC connectivity. Designed to accelerate sensor integration, validation, and early application testing.
Recommended Documents:

ZSSC3224 Evaluation Kit

ZSSC3224KIT Active
Configure, calibrate, and evaluate ZSSC3224 sensor signal conditioner designs with a modular, PC-connected platform. Supports quick prototyping and validation with sensor hookup or signal simulation.
Recommended Documents: