Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSC31015KIT Evaluation Kit, also known as the ZACwireTM SSC Modular Evaluation Kit, provides the hardware needed for configuration, calibration and evaluation of the ZSC31015 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSC31015 IC socketed on the ZSC31015 SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. The kit also includes the small unpopulated Test Board for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

Features

  • ZSC31015 Evaluation Board
  • SSC Communication Board
  • SSC Sensor Replacement Board
  • SSC Test Board
  • 5 ZSC31015 samples
  • USB Cable

Applications

Type Title Date
Manual - Development Tools PDF 1.09 MB
Application Note PDF 284 KB
Application Note
Log in to Download PDF 336 KB
Application Note
Log in to Download PDF 667 KB
Other
Log in to Download XLS 53 KB
5 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 1.47 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
ZSC31015KITV1P1ActiveIn Stock1u | $171.1Available

Support Communities

  1. ZSC31050

    Hello! I have some questions about ZSC31050. Firstly, I hope you can provide me with the DLL files of ZSC31050 to suppor me design. Secondly, I had brought the ZSC31050 SSC Evaluation Kit form taobao. But when I choose IIC--COMM--BOARD, there are some mistakes happen: 1. It seems ...

    Aug 26, 2024