Overview
Description
The Go Configure™ Development Board is a universal development board for Renesas' ForgeFPGA products that supports all features of the Go Configure™ Software Hub. A set of compatible socket cards is available for a quick and easy start to the development process. This board is ideal for rapid prototyping, evaluation, and development of the Renesas FPGA devices. It is tightly integrated with the Go Configure Software Hub, which offers a graphical interface for design creation, simulation, and device programming.
Features
- Supports Read, Emulation, and Programming options for ForgeFPGA products
- Support Flash programming for ForgeFPGA socket cards
- Flexible power management, including support for ForgeFPGA with an independent dual VIO supply
- Multiple combinations of power sources, including USB Type-C input with USB Power Delivery (PD) support
- Rich onboard analog and digital functions, like analog (arbitrary waveform generator/AWG) and digital generators, and ramp generators for power lines
- Support all features of Go Configure™ Software Hub for a quick and smooth development process
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| SLG4DVKGOCONF | Active | In Stock | 1u | $120 | N/A |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.