Skip to main content
Renesas Electronics Corporation

Overview

The SLG47921C-SKT is a socket card kit for use with the SLG4DVKGOCONF Go Configure Development Board. The SLG47921C-SKT kit includes the ForgeFPGA™ Socket Card #5 (SLG7SC5), 20 samples of SLG47921C, and a Pmod™ LED adapter.

The ForgeFPGA Socket Card #5 is a development board designed for emulation and prototyping of ForgeFPGA integrated circuits. This socket card implements a connection between the pins of a ForgeFPGA and the Go Configure Development Board. This board can be used for design prototyping with different boot modes. The socket card supports Pmod standards and thus provides the ability to connect different Pmod adapters.

Features

  • Programming and emulation
  • Standalone boot option
  • Onboard 4Mb SPI Flash
  • Pmod connectors
  • Clock generator from 2.5kHz to 200MHz
  • Standalone power connectors

Products in the Design

Sample & Buy

SLG47921C-SKT Socket Card Kit

SLG47921C-SKT

Active
1u | $130.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Go Configure Development Board

Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.