Overview
The SLG47920V-SKT is a socket card kit for use with the SLG4DVKGOCONF Go Configure Development Board. The SLG47920V-SKT kit includes the ForgeFPGA™ Socket Card #4 (SLG7SC4), 20 samples of SLG47920V, and a Pmod™ LED adapter.
The ForgeFPGA™ Socket Card #4 is a development board designed for emulation and prototyping of ForgeFPGA™ integrated circuits. This socket card implements a connection between the pins of a ForgeFPGA™ and the Go Configure Development Board. This board can be used for design prototyping with different boot modes. The socket card supports Pmod standards and thus provides the ability to connect different Pmod adapters.
Features
- Programming and emulation
- Standalone boot option
- Onboard 4Mb SPI Flash
- Pmod connectors
- Clock generator from 2.5kHz to 200MHz
- Standalone power connectors
Sample & Buy
SLG47920V-SKT
Active1u | $100.00Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
Go Configure Development Board
SLG4DVKGOCONF Active
Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.