Overview
The Go Configure™ Development Board is a universal development board for Renesas' ForgeFPGA™ and GreenPAK™ products.
A set of compatible socket cards is available for a quick and easy start to the development process. This board is ideal for rapid prototyping, evaluation, and development of the Renesas FPGA and GreenPAK programmable mixed-signal devices. It is tightly integrated with the Go Configure Software Hub, which offers a graphical interface for design creation, simulation, and device programming.
Features
- Supports read, emulation, and programming functionality for ForgeFPGA and GreenPAK products
- ForgeFPGA devices interface directly with the Go Configure Development Board using device-specific socket cards, whereas GreenPAK devices connect through the GreenPAK Extension Card
- Flexible power interconnections, including support for dual Vdd supply
- Multiple combinations of power sources, including USB Type-C input with USB Power Delivery (PD) support
- Rich onboard analog and digital functions, like analog and digital generators, and ramp generators for power lines
- Designed for seamless integration with the Go Configure Software Hub, providing centralized control of programming, emulation, power management, and test functions
- Supports ForgeFPGA emulation, OTP configuration programming, and onboard Flash programming through device-specific socket cards
Required Hardware
Extension Board
Required
GreenPAK Extension Card for the Go Configure Development Board
SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.
Recommended Documents:
Products in the Design






GreenPAK: Programmable Mixed-Signal Products
SLG46108-E Active
GreenPAK Programmable Mixed-Signal Matrix with Extended Temperature Range, VDD Range: 1.71-5.5V, 6 GPIOs
GreenPAK: Programmable Mixed-Signal Products
SLG46533-E Active
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 18 GPIOs, 4 ACMPs, I2C
GreenPAK: Programmable Mixed-Signal Products
SLG46534-E Active
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 12 GPIOs, 3 ACMPs, I2C, ASM (8 States)
GreenPAK: Programmable Mixed-Signal Products
SLG46535-E Active
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 11 GPIOs, 3 ACMPs, I2C, ASM (8 States), Dual Supply VDD2 Range: 1.71-5.5V
GreenPAK: Programmable Mixed-Signal Products
SLG46536-E Active
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 12 GPIOs, 3 ACMPs, I2C
GreenPAK: Programmable Mixed-Signal Products
SLG46537-E Active
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 18 GPIOs, 4 ACMPs, I2C, ASM (8 States)
Automotive GreenPAK: AEC Q100 Qualified Programmable Mixed-Signal ICs
SLG46538-A Active
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 1), VDD Range: 1.71-5.5V, 17 GPIOs, 4 ACMPs, I2C, ASM (8 States), Dual Supply VDD2 Range: 1.71-5.5V
GreenPAK: Programmable Mixed-Signal Products
SLG46538-E Active
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 17 GPIOs, 4 ACMPs, I2C, ASM (8 States), Dual Supply VDD2 Range: 1.71-5.5V
Automotive GreenPAK: AEC Q100 Qualified Programmable Mixed-Signal ICs
SLG46620-A Active
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 2), VDD Range: 1.71-3.6V, 18 GPIOs, 6 ACMPs, ADC (8-Bit, SAR), SPI
GreenPAK: Programmable Mixed-Signal Products
SLG46620-E Active
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-5.5V, 18 GPIOs, 6 ACMPs, ADC (8-bit, SAR), SPI
Automotive GreenPAK: AEC Q100 Qualified Programmable Mixed-Signal ICs
SLG46625-A Active
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 1), VDD Range: 1.71-5V, 18 GPIOs, 6 ACMPs, ADC (8-bit, SAR), SPI
GreenPAK: Programmable Mixed-Signal Products
SLG46826-E Active
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 17 GPIOs, 4 ACMPs, I2C, Dual Supply VDD2 Range: 1.71-5.5V
Automotive GreenPAK: AEC Q100 Qualified Programmable Mixed-Signal ICs
SLG46827-A Active
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 2), VDD Range: 2.3-5.5V, 17 GPIOs, 4 ACMPs, I2C, Dual Supply VDD2 Range: 1.71-5.5V
Automotive GreenPAK: AEC Q100 Qualified Programmable Mixed-Signal ICs
SLG46855-A Active
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 2), VDD Range: 2.3-5.5V, 12 GPIOs, 4 ACMPs, I2C
GreenPAK: Programmable Mixed-Signal Products
SLG46855-E Active
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 12 GPIOs, 4 ACMPs, I2C
Automotive GreenPAK: AEC Q100 Qualified Programmable Mixed-Signal ICs
SLG46857-A Active
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 1), VDD Range: 2.3-5.5V, 12 GPIOs, 4 ACMPs, I2C
Automotive GreenPAK: AEC Q100 Qualified Programmable Mixed-Signal ICs
SLG46880-A Active
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 1), VDD Range: 2.3-5.5V, 28 GPIOs, 4 ACMPs, I2C, ASM (12 States), Dual Supply VDD2 Range: 2.3-5.5V
GreenPAK: Programmable Mixed-Signal Products
SLG46880-E Active
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 28 GPIOs, 4 ACMPs, I2C, ASM (12 States), Dual Supply VDD2 Range: 2.3-5.5V
GreenPAK: Programmable Mixed-Signal Products
SLG47001-E Active
AnalogPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 11 GPIOs, 1 ACMPs, 2 Op Amps, 2 Rheostats, I2C


GreenPAK: Programmable Mixed-Signal Products
SLG47003-E Active
AnalogPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 15 GPIOs, 1 ACMPs, 2 Op Amps, 2 Rheostats, I2C

Automotive GreenPAK: AEC Q100 Qualified Programmable Mixed-Signal ICs
SLG47004-A Active
Automotive AnalogPAK Programmable Mixed-Signal IC (Grade 1), VDD Range: 2.4-5.5V, 8 GPIOs, 3 ACMPs, 2 Op Amps, 2 Rheostats, Multi-Time Programmable, I2C

GreenPAK: Programmable Mixed-Signal Products
SLG47011-E Active
AnalogPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-3.6V, 14 GPIOs, 1 ACMPs, I2C, ADC (14-bit, SAR), PGA, DAC (12-bit), MathCore, SPI



GreenPAK: Programmable Mixed-Signal Products
SLG47105-E Active
HVPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 12 GPIOs, 2 ACMPs, I2C, Quad Half-Bridge Driver (13.2V, 2A)


GreenPAK: Programmable Mixed-Signal Products
SLG47115-E Active
HVPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 10 GPIOs, 2 ACMPs, I2C, Dual Half-Bridge Driver (26.4V, 3A)
Sample & Buy
SLG4DVKGOCONF
Active1u | $120.00Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
ForgeFPGA SLG47912C Socket Card Kit
SLG47912C-SKT Active
Prototype low‑density FPGA designs using a ForgeFPGA socket card kit integrated with Go Configure tools.
Recommended Documents:
ForgeFPGA SLG47912V Socket Card Kit
SLG47912V-SKT Active
Evaluate ForgeFPGA designs quickly using a socket card kit that supports emulation and rapid prototyping.
Recommended Documents:
ForgeFPGA SLG47920V Socket Card Kit
SLG47920V-SKT Active
Prototype programmable FPGA logic using a ForgeFPGA socket card kit compatible with Pmod expansion.
Recommended Documents:
ForgeFPGA SLG47921C Socket Card Kit
SLG47921C-SKT Active
Accelerate FPGA emulation and prototyping using a ForgeFPGA socket card kit with Go Configure support.
Recommended Documents:
ForgeFPGA SLG47921V Socket Card Kit
SLG47921V-SKT Active
Evaluate ForgeFPGA devices using a socket card kit designed for flexible boot and prototyping workflows.
Recommended Documents:
ForgeFPGA SLG47910V Socket Card Kit
SLG47910V-SKT Active
Prototype low‑power FPGA designs using a compact ForgeFPGA socket card kit.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.