Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SLG47011V-EVB evaluation board is used to show the superior performance of the SLG47011V programmable mixed-signal matrix as a small, low-power component used in analog-to-digital conversion and mixed-signal functions.

The evaluation board is a compact, easy-to-use hardware tool that provides SLG47011V IC hardware support for design emulation, programming, and real-time testing. The evaluation board is controlled by the Go Configure™ Software Hub with emulation and IC programming.

Features

  • Connector for emulating/programming the SLG47011V chip with the GreenPAK Advanced Development Board, GreenPAK Lite Development Board, and GreenPAK Serial Debugger
  • Analog inputs terminal block duplicated with pin header
  • Analog filters for the analog inputs
  • Ability to mount SMA connectors for precision measurements
  • Connector for other (digital) GPIOs
  • Onboard 3.3V LDO (selectable by jumper)
  • Onboard 1.8V voltage reference (selectable by jumper)
  • Ground connector

Applications

Type Title Date
Manual - Development Tools PDF 1.45 MB
The SLG47011V evaluation board accelerates real-time testing via ADB, LDB, or GPSD. It offers up to four single-ended or two differential analog inputs with filters, optional SMA and GPIO access, an onboard 3.3V LDO, and a 1.8V reference. The manual provides quick-start steps, schematics, jumper settings, key specifications, and a complete BOM.
Quick Start Guide PDF 197 KB
Manual - Development Tools PDF 1.32 MB
Manual - Development Tools PDF 435 KB
Manual - Development Tools PDF 200 KB
Manual - Development Tools PDF 2.35 MB
6 items

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG47011V-EVBActiveIn Stock1u | $15N/AYesEAR998473.30.1180

Support Communities

  1. SLG47011V EVB communication error

    Hello, I'm using GreenPAK LDB Rev 1.1 & SLG47011V EVB, and the simulation is working fine. But when I try to emulate/sync, I am unable to connect with EVB. Throwing the below error. Urgent: Demo planned for early next week

    Jul 25, 2025

Knowledge Base

  1. What development tools are available for the SLG47011?

    Last Updated: 06/24/2025 Question: What development tools are available for the SLG47011? Answer: Renesas provides an evaluation board (SLG47011V-EVB), a DIP adapter, and socket kits for prototyping and programming. Suitable Products SLG47011

    Jun 24, 2025