Skip to main content
Renesas Electronics Corporation

Overview

The SLG47011V-EVB evaluation board is used to show the superior performance of the SLG47011V programmable mixed-signal matrix as a small, low-power component used in analog-to-digital conversion and mixed-signal functions.

The evaluation board is a compact, easy-to-use hardware tool that provides SLG47011V IC hardware support for design emulation, programming, and real-time testing. The evaluation board is controlled by the Go Configure™ Software Hub with emulation and IC programming.

Features

  • Connector for emulating/programming the SLG47011V chip with the GreenPAK Advanced Development Board, GreenPAK Lite Development Board, and GreenPAK Serial Debugger
  • Analog inputs terminal block duplicated with pin header
  • Analog filters for the analog inputs
  • Ability to mount SMA connectors for precision measurements
  • Connector for other (digital) GPIOs
  • Onboard 3.3V LDO (selectable by jumper)
  • Onboard 1.8V voltage reference (selectable by jumper)
  • Ground connector

Products in the Design

Sample & Buy

SLG47011V-EVB Evaluation Board

SLG47011V-EVB

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $15.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK Advanced Development Board

SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.

GreenPAK Serial Debugger Board (GSD)

SLG4DVKGSD Active
Enable in-system programming and debugging of GreenPAK devices using a compact USB-based serial debugger.

GreenPAK Lite Development Board

SLG4DVKLITE Active
Program, emulate, and test GreenPAK devices using a streamlined development board integrated with Go Configure software.

Support

Support Communities

  1. SLG47011V EVB communication error

    Hello, I'm using GreenPAK LDB Rev 1.1 & SLG47011V EVB, and the simulation is working fine. But when I try to emulate/sync, I am unable to connect with EVB. Throwing the below error. Urgent: Demo planned for early next week

    Jul 25, 2025