Skip to main content
Renesas Electronics Corporation

Description

The combination of R-Car (H3/M3/M3N) system in package (SiP) and Clock Generators delivers high efficiency while supporting a wide range of display outputs and high-quality performance, making it ideal for scalable cockpit and infotainment solutions.

Features

  • Includes peripheral circuits and expansion support, enabling quick hardware/software development and R-Car SiP evaluation to accelerate development and time-to-market.
  • Integrated R-Car SiP (H3/M3/M3N) with LPDDR4-3200 and HyperFlash memory for simplified design and quicker deployment.
  • Programmable clock generator (5P49V6901A) offers versatile frequency generation (1MHz–350MHz) to replace multiple crystal oscillators.
  • Clock generator (9FGV0841) supports 8-output Peripheral Component Interconnect Express (PCIe) Gen1-4 clocks, reducing the need for multiple oscillators.
  • Scalable read-only memory (ROM) configurations ensure compatibility across multiple platforms.

Applications

Communication gateway and integrated DVR/DMS system block diagram featuring a high-performance R-Car S4 for CoGW and R-Car M3 SoC and RH850 MCU.
Communication Gateway & Integrated DVR/DMS System
Integrated automotive gateway merging CoGW with DVR/DMS video processing.
Tire Pressure Monitoring System Block Diagram
Tire Pressure Monitoring System
Low-power Bluetooth LE TPMS design with integrated PMIC for cost, size, and development time reduction.
High-End Cockpit & Infotainment Solution Block Diagram
High-End Cockpit & Infotainment Solution
Type Title Date
Manual - Hardware
Log in to Download PDF 1.63 MB
Engineering
Log in to Download ZIP 299 KB
Manual - Hardware
Log in to Download PDF 1.47 MB
Manual - Development Tools
Log in to Download PDF 1000 KB
4 items

Software & Tools

Software Downloads

Type Title Date
Board Description File
Log in to Download ZIP 44.77 MB
Board Description File
Log in to Download HTM 71 KB
2 items

Lab on the Cloud

Lab on the Cloud

Part NumberStatusStockDescription
RTP8J77951ASKB0SL0SS103ActiveOut of StockH3_WS3.0_ver
RTP8J77961ASKB0SL0SS15AActiveOut of StockM3_WS3.0_ver
RTP8J779M1ASKB0SL0SA103ActiveOut of StockH3e version
RTP8J779M3ASKB0SL0SA103ActiveOut of StockM3e version
RTP8J779M5ASKB0SL0SA103ActiveOut of StockM3Ne version