Skip to main content
Renesas Electronics Corporation

Description

The QCIOT-CCE4503POCZ IO-Link device transceiver board demonstrates the functionality and performance of the CCE4503. The CCE4503 is an easy-to-use device-side IO-Link compliant transceiver. It combines IO-Link compliant communication capability with advanced protection circuitry and additional features while keeping the application small and simple. Controlled by a UART interface (TXD, RXD, TXEN), the output drivers can be configured as PNP, NPN, or Push-pull. Three Low-Dropout Regulator (LDO) options and an automatic wake-up detection simplify the overall system requirements and reduce the need for additional external circuitry. The integrated protection features such as reverse-polarity protection, overcurrent protection, undervoltage detection, and thermal protection ensure robust functionality and communication.

The board provides a standard Pmod™ Type 3A (expanded UART) connection for the onboard device to plug into any required MCU evaluation kit with a matching connector.

Renesas e2 studio IDE tool support accelerates development, making the QCIOT-CCE4503POCZ board perfect for rapidly creating an IoT system using the Renesas QuickConnect tools.

Features

  • IO-Link compliant transceiver
  • One IO-Link channel with up to 250mA permanent driving current
  • Configurable PNP, NPN, and Push-pull mode
  • Configurable slew rate limitation
  • Configurable current limit
  • Automatic recovery function
  • Wake-up detection
  • Three LDO options with up to 20mA
  • Reverse-polarity protection
  • Overcurrent detection
  • Undervoltage detection
  • Over-temperature detection
  • Small 3mm × 3mm DFN-10 package

Applications

Type Title Date
Manual - Hardware PDF 1.98 MB
PCB Design Files
Log in to Download ZIP 4.12 MB
Schematic PDF 221 KB
3 items

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
e² studio
Eclipse-based Renesas integrated development environment (IDE). [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
IDE and Coding Tool Renesas
2 items

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 110 KB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 2.30 MB
1 item

Related Boards & Kits

Boards & Kits

Lab on the Cloud

Lab on the Cloud

Part NumberStatusStockSampleable
QCIOT-CCE4503POCZActiveOut of StockAvailable

Support Communities

  1. QCIOT-CCE4503POCZ pins .

    Looking for a document with all the pin descriptions for the QCIOT-CCE4503POCZ What does each pin do?

    Feb 22, 2026