Skip to main content
Renesas Electronics Corporation

Overview

The US082-INTERPEVZ board provides a standard Pmod™ Type 6A (Extended I2C) connector to many Renesas MCU kits. The board plugs into the existing Type 2A or 3A Pmod on the MCU board and interposes key pins to create a Type 6A connector.

The US082-INTERPEVZ features Pmod connectors on both sides of the board to allow additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod connector. Thanks to the standard connectors, the US082-INTERPEVZ is ideal for use with other I2C Pmod boards in Renesas’ QuickConnect IoT series to rapidly create an IoT system.

Features

  • Corrects the pinout of Pmods on many Renesas MCU evaluation kits to provide a standardized Type 6A Pmod connector for I2C extended interface.

Sample & Buy

Interposer Board for Pmod™ Type 2A/3A to 6A

US082-INTERPEVZ Active

Videos & Training

Support

Support Communities

  1. Example for Using US082-HS3001EVZ with EK-RA6M4

    Hi everyone, I'm working with the US082-HS3001EVZ humidity and temperature sensor and the EK-RA6M4 evaluation kit. I'd like to know if there's an example or application note demonstrating how to interface the HS3001 sensor with the EK-RA6M4 using I²C. Specifically, I'm looking for ...

    May 15, 2025
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.